MAX6716

Obsolete

Dual/Triple Ultra-Low-Voltage SOT23 µP Supervisory Circuits

Viewing:

Overview

  • VCC1 (primary supply) Reset Threshold Voltages from 1.58V to 4.63V
  • VCC2 (secondary supply) Reset Threshold Voltages from 0.79V to 3.08V
  • Externally Adjustable RSTIN Threshold for Auxiliary/Triple-Voltage Monitoring (0.62V internal reference)
  • Watchdog Timer Option
    • 35s (min) Long Startup Period
    • 1.12s (min) Normal Timeout Period
  • Manual Reset Input Option
  • Power-Fail Input/Power-Fail Output Option (Push-Pull and Open-Drain Active-Low)
  • Guaranteed Reset Valid Down to VCC1 or VCC2 = 0.8V
  • Reset Output Logic Options
  • Immune to Short VCC Transients
  • Low Supply Current 14µA (typ) at 3.6V
  • Small 5, 6, and 8-Pin SOT23 Packages
MAX6716
Dual/Triple Ultra-Low-Voltage SOT23 µP Supervisory Circuits
MAX6715, MAX6716, MAX6717, MAX6718, MAX6719, MAX6720, MAX6721, MAX6722, MAX6723, MAX6724, MAX6725, MAX6726, MAX6727, MAX6728, MAX6729: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Supervisory Circuits & Reset ICs 14
MAX6701 PRODUCTION Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6702 Obsolete Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6703 PRODUCTION Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6704 PRODUCTION Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6705 PRODUCTION Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6706 LAST TIME BUY Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6707 PRODUCTION Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6708 PRODUCTION Low-Voltage, SOT23, µP Supervisors with Power-Fail In/Out, Manual Reset, and Watchdog Timer
MAX6826 PRODUCTION Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6827 Obsolete Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6828 PRODUCTION Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6829 PRODUCTION Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6830 Obsolete Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
MAX6831 PRODUCTION Dual, Ultra-Low-Voltage SOT23 µP Supervisors with Manual Reset and Watchdog Timer
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX6716 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed