Low Power Comparators

Low Power Comparators

  Hold Shift Key for secondary sorting
SortOrderPart#Vin RangeVos (typ)
(V)
Comparator OutputProp Delay
(s p-p)
Adjustable HysteresisInput LatchVsupply TypeVsupply Pos-1 (max)
(V)
Vsupply Pos-1 (min)
(V)
Power Dissipation (typ)
(W)
Isupply Pos (max)
(A)
Number of ChannelsUS Price 1000 to 4999
($ US)
1ADCMP380 2 to 5.5 V- Open-Drain 23µ Fixed No Single 5.5 0.9 1.045µ 190n 1 $0.39
2ADCMP395 -0.2 to Vcc+0.2 V 1m- 9.5µ-- Single 5.5 2.3- 33.9µ 2 $0.64
3ADCMP394 -0.2 to Vcc+0.2 V 1m- 9.5µ-- Single 5.5 2.3- 33.9µ 1 $0.37
4ADCMP392 -0.2 to Vcc+0.2 V 500µ- 4.5µ-- Single 5.5 2.3- 29.3µ 2 $0.34
5ADCMP391 -0.2 to Vcc+0.2 V 500µ- 4.5µ-- Single 5.5 2.3- 24.7µ 1 $0.25
6ADCMP393 -0.2 to Vcc+0.2 V 500µ- 4.5µ Fixed- Single 5.5 2.3- 36.8µ- $0.49
7ADCMP396 -0.2 to Vcc+0.2 V 500µ- 4.94µ Fixed No Single 5.5 2.3- 41.61µ- $0.98
8ADCMP671-- Open-Drain 10µ Fixed No Single 5.5 1.7- 6.5µ 2 $1.49
9AD8468 -0.2 to Vcc+0.2 V 3m Push-Pull 35n Fixed No Single 5.5 2.5 4.95m 800µ 1 $0.80
10ADCMP609 -0.2 to Vcc+0.2 V 3m CMOS, TTL 30n Adjustable No Single 5.5 2.5 1m 500µ 1 $0.64
11ADCMP670Reference Circuit Available 0 to Vcc- Open-Drain 10µ Fixed No Single 5.5 1.7- 5.7µ 2 $1.42
12ADCMP608 -0.2 to Vcc+0.2 V 3m CMOS, TTL 30n Fixed No Single 5.5 2.5 1m 500µ 1 $0.65
13ADCMP361 0 to Vcc- Open-Drain Fixed No Single 5.5 1.7- 10µ 1 $0.61
14ADCMP343 0 to Vcc 5.5 Open-Drain 10µ Adjustable No Single 5.5 1.7- 6.5µ 2 $0.91
15ADCMP341 0 to Vcc 5.5 Open-Drain 10µ Adjustable No Single 5.5 1.7 38.5µ 2 $0.91
16ADCMP607 -0.2 to Vcc+0.2 V- CML 1.2n Adjustable Yes Dual 5.5 2.5 46m 1.5m 1 $2.45
17ADCMP603 -0.5 to Vcc+0.5 V 2m CMOS, TTL 3.5n Adjustable Yes Dual 5.5 2.5 9m 3.5m 1 $1.87
18ADCMP602 -0.2 to Vcc+0.2 V 2m CMOS, TTL 3.5n Adjustable Yes Dual 5.5 2.5 7m 3m 1 $1.87
19ADCMP601Reference Circuit Available -0.2 to Vcc+0.2 V 2m CMOS, TTL 3.5n Adjustable Yes Single 5.5 2.5 7m 3m 1 $1.77
20ADCMP600 -0.2 to Vcc+0.2 V 2m CMOS, TTL 3.5n Fixed No Single 5.5 2.5 7m 3m 1 $1.72
21ADCMP582 -2 to 3 V 4m PECL 180p Adjustable Yes Dual 5.5 4.5 310m 8m 1 $7.08
22ADCMP581 -2 to 3 V 4m ECL 180p Adjustable Yes Dual 5.5 4.5 155m 8m 1 $7.08
23ADCMP580 -2 to 3 V 4m CML 180p Adjustable Yes Dual 5.5 4.5 230m 8m 1 $7.29
24ADCMP553 -0.2 to Vcc-2 V 2m PECL 500p Fixed Yes Single 5.25 3.135 30m 8m 1 $1.82
25ADCMP371 0 to 22 V 6m Push-Pull Fixed No Single 5.5 2.25 39µ 1 $0.28
26ADCMP370Reference Circuit Available 0 to 22 V 6m Open-Drain Fixed No Single 5.5 2.25 39µ 1 $0.28
27ADCMP356Reference Circuit Available 0 to 22 V- Push-Pull/Active-High Fixed No Single 5.5 2.25 83µ 10µ 1 $0.31
28ADCMP354 0 to 22 V- Open-Drain/Active-High Fixed No Single 5.5 2.25 83µ 10µ 1 $0.36
29ADCMP350Reference Circuit Available 0 to 22 V- Open-Drain/Active-Low Fixed No Single 5.5 2.25 83µ 10µ 1 $0.36
30ADCMP564 -2 to 3 V 2m ECL 700p Adjustable Yes Dual 5.25 4.75 120m 3.2m 2 $2.43
31ADCMP563 -2 to 3 V 2m ECL 700p Fixed Yes Dual 5.25 4.75 120m 5m 2 $2.50
32CMP402 -5.0 to 4.0 V 3m CMOS, TTL 60n Fixed No Dual, Single 5 0 40m 1.4m 1 $3.68
33CMP401 -5.0 to 4.0 V 3m CMOS, TTL 33n Fixed No Dual, Single 5 0 110m 6.5m 1 $3.39
34CMP04 0 to V+ -1.5 V 400µ Open Collector 1.3µ Fixed No Single 5 5 6m 0.8m- $5.29