High Speed Comparators (<100ns Propagation Delay)

Analog Devices high speed comparators feature <100 ns propagation delay and are a versatile and easy to use solution for a range of applications. Owing to our proprietary CB and XFCB fabrication processes, our comparators such as the AD790 possess a fast response time with outstanding input voltage resolution. Applications include:
• High speed instrumentation
• Clock and data signal restoration
• Logic level shifting or translation
• High speed line receivers
• Threshold detection
• Peak and zero-crossing detectors

High Speed Comparators (<=100ns Propagation Delay)

  Hold Shift Key for secondary sorting
SortOrderPart#Vin RangeOutput LogicVos
(typ)
(V)
Prop Delay V p-p
(typ)
(s p-p)
Total Jitter
(typ)
(s p-p)
Input LatchVs TypeVsupply Pos-1
(max)
(V)
Vs Pos-1
(min)
(V)
Power
(typ)
(W)
Temp RangeIs Pos
(max)
(A)
# of ChannelsUS Price 1000 to 4999
($ US)
1AD8468 -0.2 to Vcc+0.2 V Push-Pull 3m 35n- No Single 5.5 2.5 4.95m -40 to 125°C 800µ 1 $0.80
2HMC974 -1.5 to 1.5 V ECL, PECL 4m 88p 2p Yes Multi-- 240m -40 to 85°C 16.5m 1-
3AD8465 -0.5 to 5.7 V LVDS 5m 1.6n 1p Yes Dual 5.5 2.5 95m -40 to 125°C 16.6m 1 $2.98
4HMC875 -2 to 2 V CML 5m 120p 3p Yes Dual-- 130m -40 to 85°C- 1-
5HMC874 -2 to 2 V- 5m 85p 2p Yes Multi 3.135 3.465 140m -40 to 85°C- 1-
6ADCMP609 -0.2 to Vcc+0.2 V- 3m 30n- No Single 5.5 2.5 1m -40 to 125°C 500µ 1 $0.64
7ADCMP608 -0.2 to Vcc+0.2 V CMOS, TTL 3m 30n- No Single 5.5 2.5 1m -40 to 125°C 500µ 1 $0.65
8HMC675LP3E -2 to 2 V CML 5m 100p 2p Yes Multi-- 100m -40 to 85°C- 1-
9HMC675LC3C -2 to 2 V CML 5m 100p 2p Yes Multi-- 100m -40 to 85°C- 1-
10HMC674LP3E -2 to 2 V- 5m 85p 2p Yes Multi-- 140m -40 to 85°C- 1-
11HMC674LC3C -2 to 2 V- 5m 85p 2p Yes Multi 3.465 3.135 140m -40 to 85°C- 1-
12ADCMP607 -0.2 to Vcc+0.2 V CML- 1.2n 2p Yes Dual 5.5 2.5 46m -40 to 125°C 1.5m 1 $2.45
13ADCMP606 -0.2 to Vcc+0.2 V CML- 1.2n 2p No Single 5.5 2.5 46m -40 to 125°C 26m 1 $2.18
14ADCMP605 -0.2 to Vcc+0.2 V LVDS 5m 1.6n- Yes Dual 5.5 2.5 37m -40 to 125°C 17m 1 $2.38
15ADCMP604 -0.2 to Vcc+0.2 V LVDS 5m 1.6n- No Single 5.5 2.5 37m -40 to 125°C 17m 1 $2.18
16ADCMP603 -0.5 to Vcc+0.5 V CMOS, TTL 2m 3.5n- Yes Dual 5.5 2.5 9m -40 to 125°C 3.5m 1 $1.87
17ADCMP602 -0.2 to Vcc+0.2 V CMOS, TTL 2m 3.5n- Yes Dual 5.5 2.5 7m -40 to 125°C 3m 1 $1.87
18ADCMP601Reference Circuit Available -0.2 to Vcc+0.2 V CMOS, TTL 2m 3.5n- Yes Single 5.5 2.5 7m -40 to 125°C 3m 1 $1.77
19ADCMP600 -0.2 to Vcc+0.2 V CMOS, TTL 2m 3.5n- No Single 5.5 2.5 7m -40 to 125°C 3m 1 $1.72
20ADCMP582 -2 to 3 V PECL 4m 180p 200f Yes Dual 5.5 4.5 310m -40 to 125°C 8m 1 $7.08
21ADCMP581 -2 to 3 V ECL 4m 180p 200f Yes Dual 5.5 4.5 155m -40 to 125°C 8m 1 $7.08
22ADCMP580 -2 to 3 V CML 4m 180p 200f Yes Dual 5.5 4.5 230m -40 to 125°C 8m 1 $7.29
23ADCMP573 -0.2 to Vcci-2.1 V PECL 2m 150p 200f Yes Single 5.4 3.1 110m -40 to 85°C 66m 1 $7.08
24ADCMP572 -0.2 to Vcci-2.1 V CML 2m 150p 200f Yes Single 5.4 3.1 140m -40 to 85°C 44m 1 $7.08
25ADCMP553 -0.2 to Vcc-2 V PECL 2m 500p- Yes Single 5.25 3.135 30m -40 to 85°C 8m 1 $1.82
26ADCMP552 -0.2 to Vcc-2 V PECL 2m 500p- Yes Single 5.25 3.135 60m -40 to 85°C 16m 2 $3.04
27ADCMP551 -0.2 to Vcc-2 V PECL 2m 500p- Yes Single 5.25 3.135 60m -40 to 85°C 16m 2 $2.43
28ADCMP564 -2 to 3 V ECL 2m 700p 1p Yes Dual 5.25 4.75 120m -40 to 85°C 3.2m 2 $2.43
29ADCMP563 -2 to 3 V ECL 2m 700p 1p Yes Dual 5.25 4.75 120m -40 to 85°C 5m 2 $2.50
30ADCMP562 -2 to 3 V PECL 3 750p 1p Yes Dual 5.25 4.75 160m -40 to 85°C 23m 2 $2.43
31ADCMP561 -2 to 3 V PECL 3 750p 1p Yes Dual 5.25 4.75 160m -40 to 85°C 23m 2 $2.50
32ADCMP566 -2 to 3 V ECL 1.5m 250p- Yes Dual 5.25 4.75 450m -40 to 85°C 83m 2 $3.75
33ADCMP567 -2 to 3 V PECL 1m 250p- Yes Dual 5.25 4.75 520m -40 to 85°C 83m 2 $3.64
34AD8612 0 to 3 V TTL 7 5.5n- Yes Single 5.5 4.5 100m -40 to 85°C- 2 $3.41
35AD8611 0 to 3 V TTL 7m 5.5n- Yes Single 6 2.7 50m -40 to 85°C- 1 $2.02
36AD8564 -5.0 to 3.0 V CMOS, TTL 3 8n- No Dual 5.5 4.5 150m -40 to 125°C- 4 $3.73
37AD8561 -5.0 to 3.0 V, 0 to 3 V TTL 3 7n- Yes Dual 5.5 4.5 65m -40 to 85°C- 1 $1.78
38CMP402 -5.0 to 4.0 V CMOS, TTL 3m 60n- No Dual, Single 5 0 40m -40 to 125°C 1.4m 4 $3.68
39CMP401 -5.0 to 4.0 V CMOS, TTL 3m 33n- No Dual, Single 5 0 110m -40 to 125°C 6.5m 4 $3.39
40AD790Reference Circuit Available -Vs to Vs -2 V CMOS, TTL 600m 45n- Yes Multi 15 15 250m -55 to 125°C- 1 $4.08
41AD96687 -2.5 to 5.0 V ECL 1m 6n- Yes Dual 5 5 240m -25 to 85°C- 2 $3.09
42AD96685 -2.5 to 5.0 V ECL 1m 6n- Yes Dual 5 5 120m -25 to 85°C- 1 $3.09