A/D & D/A Converter Combinations

Analog Devices’ comprehensive portfolio of integrated monitoring and control components combine ADCs, DACs, temperature sensors, GPIOs, and current sensing technologies in a wide range of configurations. ADI integrated solutions save space over discrete implementations and simplify operations and provide the configurability your system requires. These products are ideal for general system monitoring of peripherals like power supplies or system voltages and currents. Used in wireless base stations, optical transceivers, transponders, and industrial systems such as building control, these converters offer versatility and flexibility.
Product Selection Table

A/D & D/A Converter Combinations

  Hold Shift Key for secondary sorting
SortOrderPart#ChannelsVin RangeDAC OutputsVout RangeADC DNL (max)
(LSBs)
ADC INL (max)
(LSBs)
Bits
(bits)
Output Data FormatDAC Resolution
(bits)
DAC DNL (max)
(LSBs)
DAC INL (max)
(LSBs)
Cross Talk (Typ)
(dB)
Reliability Level
1AD7293 4 0 to 5V 8 -5 to 0V, 0 to 5V 1 1 12 SPI 12 1 3 -95-
2AD5593RReference Circuit Available 8 0 to 5V 8 0 to 5V 1 2 12 Serial 12 1 1 -95-
3AD5592RReference Circuit Available 8 0 to 5V 8 0 to 5V 1 2 12 Serial 12 1 1 -95-
4AD7294-2 2 0 to 5V 4 0 to 5V 0.99 1.5 12 I2C 12 1 3 -90-
5AD7292 8 0 to 5V 4 0 to 5V 0.6 0.99 10 SPI 10 0.3 1 -80-
6AD5590 16 0 to 5V 16 0 to 5V 1.5 1 12 Serial 12 0.25 3 -82-
7AD7294 6 0 to 5V 4 0 to 5V 0.99 1.5 12 I2C 12 1 3 -90-
8ADT7517 4 0 to 5V 4 0 to 5V-- 10 I2C, SPI 10 0.5- -75 DIE
9ADT7516- 0 to 5V 4 0 to 5V-- 10 I2C, SPI 12 0.9- -75-

Technical Resources