CAT-5 Video Receivers

Analog Devices high speed, differential CAT-5 video receivers and equalizers compensate for the transmission losses of UTP and coaxial cables up to 300 meters in length. Various gain stages are summed together to best approximate the inverse frequency response of the cable. Logic circuitry controls the gain functions of the individual stages so that the lowest noise can be achieved at short-to-medium cable lengths. Our video receivers provide excellent common-mode rejection that enables the use of low cost, unshielded twisted pair cables in noisy environments.
Product Selection Table

CAT-5 Video Receivers

  Hold Shift Key for secondary sorting
SortOrderPart## of ChannelsBW -3 dB
(typ)
(Hz)
Slew Rate
(typ)
(V/us)
Shut- downIn V- Headroom
(typ)
(V)
In V+ Headroom
(typ)
(V)
Is
(typ)
(A)
Vs span
(min)
(V)
Vs span
(max)
(V)
Out V- Headroom
(typ)
(V)
Out V+ Headroom
(typ)
(V)
Iout
(typ)
(A)
Price (1000+)
($ US)
1AD8145 3 500M 2.1k Yes 1.5 1.5 48.5m 4.5 11 1.36 1.45 50m $3.03 (AD8145YCPZ-RL)
2AD8143 3 260M 1k Yes 1.5 1.5 39m 4.5 24 1.2 1.18 40m $2.58 (AD8143ACPZ-REEL7)
3AD8128 1 120M- Yes-- 24m 9 11-- 100m $2.62 (AD8128ACPZ-R7)
4AD8130 1 270M 1.09k Yes 1.25 1.2 10.8m 4.5 25.2 1.1 1.1 40m $1.57 (AD8130ARMZ)
5AD8129 1 200M 1.06k Yes 1.25 1.3 10.8m 4.5 25.2 1.1 1.1 40m $1.57 (AD8129ARZ)