All HDMI & DVI Interface Devices

All HDMI & DVI Interface Devices Click to see all in Parametric search

All HDMI and DVI Interface Devices

  Hold Shift Key for secondary sorting
SortOrderPart#Video-Display Primary FunctionVideo ResolutionsData Output FormatsData Input FormatHDMI/DVI InputsHDMI/DVI OutputsVideo Decoder IntegratedTemp RangeData Rate (max)
(bps)
Input Equalization (dB)
(dB)
Video Analog InputsXpressview Fast Switching
1ADV7613 HDMI Rx- Open LDI LVDS- 1-- -40 to 85°C--- No
2ADV7535 HDMI Tx-- MIPI DSI--- -10 to 85°C----
3ADV7482 HDMI Rx- MIPI CSI-2- 1-- -40 to 85°C--- No
4ADV7481 HDMI Rx- MIPI CSI-2- 1-- -40 to 85°C--- No
5ADV7480 HDMI Rx- MIPI CSI-2- 1-- -40 to 85°C--- No
6ADV7627 HDMI TxRx--- 5 1- 0 to 70°C--- No
7ADV7626 HDMI TxRx--- 2 2- 0 to 70°C--- No
8ADV7625 HDMI TxRx--- 5 2- 0 to 70°C--- No
9ADV7682 HDMI Rx- APIX 2- 2-- -40 to 85°C--- No
10ADV7680 HDMI Rx- APIX 2- 1-- -40 to 85°C--- No
11ADV7610 HDMI Rx- 24-bit TTL- 1-- -40 to 85°C--- No
12ADV7630 HDMI TxRx--- 4 2- 0 to 70°C--- Yes
13ADV7513 HDMI Tx-- 24 bit TTL--- -25 to 85°C----
14ADV7619 HDMI Rx- 48-bit TTL- 2-- 0 to 70°C--- Yes
15ADV7612Reference Circuit Available HDMI Rx- 36-bit TTL- 2-- -40 to 85°C--- Yes
16ADV7611Reference Circuit Available HDMI Rx- 24-bit TTL- 1-- -40 to 85°C--- No
17ADV7842 Analog HDMI/DVI Interfaces 1080p/UXGA-- 4- Yes 0 to 70°C-- 12 Yes
18ADV7524A HDMI Tx-- 16 bit TTL--- -25 to 85°C----
19ADV7511Reference Circuit Available HDMI Tx-- 36 bit TTL--- 0 to 70°C----
20ADV7623 HDMI TxRx--- 4 1- 0 to 70°C--- Yes
21ADV7622 HDMI TxRx--- 4 1- 0 to 70°C--- No
22ADV7614 HDMI Rx- 36-bit TTL- 4-- -40 to 70°C--- No
23ADV7604 Analog HDMI/DVI Interfaces 1080p/UXGA-- 4- No -40 to 70°C-- 12 No
24ADV3002 HDMI/DVI Switches 1080p/UXGA-- 4 1-- 2.25G 18--
25AD8195 HDMI/DVI Switches 1080p/UXGA-- 1 1-- 2.25G 12--
26ADV3003 HDMI/DVI Switches 1080p/UXGA-- 1 1-- 2.25G 12--
27AD8192 HDMI/DVI Switches 1080p/UXGA-- 2 1-- 2.25G 12--
28AD8197B HDMI/DVI Switches 1080p/UXGA-- 4 1- -40 to 85°C 2.25G 12--
29AD8194 HDMI/DVI Switches 1080p/UXGA-- 2 1-- 2.25G 12--