Video CODECs

For designers requiring complementary high precision, high speed video digital-to-analog and analog-to-digital converters, Analog Devices offers a single generation of video codecs. Designed to provide analog video input/output capability for proprietary video systems, ASICs, or FPGAs, the ADV7202 supplies raw video conversion and basic analog signal processing and conditioning to allow highly efficient, well partitioned systems architecture.
Product Selection Table

Video CODECs

  Hold Shift Key for secondary sorting
SortOrderPart#Video Primary FunctionBits
(bits)
DAC Resolution
(bits)
Sample Rate
(max)
(SPS)
Update Rate
(SPS)
ChannelsDAC OutputsVs+
(min)
(V)
Vs+
(max)
(V)
1ADV7202 CODEC 10 10 54M 200M 5 4 3.3 5