AD1030

RECOMMENDED FOR NEW DESIGNS

High Precision Analog Front End with TEC/PMIC

Viewing:

Overview

  • Analog input and output
    • Multichannel, 12-bit, 1 MSPS ADC
      • Up to 10 external channels
      • Power, VDAC, IDAC, and temperature monitor internal channels
      • Single-ended and differential mode
      • 0 V to VREF analog input range
      • Input buffer included
      • Digital comparators
  • Nine, 12-bit voltage output DACs
    • 4-channel, selectable output range
      • 0 V to 2.5 V or AVDD − 0.1
      • AVDDNEG + 0.2 or −2.5 V to −0 V
    • 4-channel, 0 V to 2.5 V or AVDD − 0.2 V
    • 1-channel, 0 V to 2.5 V
  • Four low noise, 12-bit IDACs
    • Configurable output range: 50 mA, 100 mA, or 150 mA
    • Fast shut down with external IDACDIS pin
  • 2 voltage comparators with adjustable hysteresis voltage
  • TEC controller
    • Optional buck or LDO regulator mode if not using TEC
    • Maximum heating and cooling current: 1.3 A
    • Current and voltage monitoring and protection
    • Over 90% efficient
    • Soft start function
  • Digital Interface
    • 1× SPI, 3.3 V, 40 MHz
    • 1× I2C, 3.3 V, 100 kHz, 400 kHz, and 1 MHz
    • 14x GPIO shared with analog input and output
  • Power
    • Multiple supplies, separate IDAC power supply to save power
      • AVDDx, IOVDD, and PVDDTECx: 2.85 V to 3.63 V
      • AVDDNEG: −1.8 V to −3.63 V
      • PVDDIDACx: 1.60 V to AVDDx
  • Packages and temperature range
    • 3.750 mm × 3.750 mm, 0.40 mm pitch, 61-ball WLCSP
    • Fully specified for TJ = –40°C to +125°C
AD1030
High Precision Analog Front End with TEC/PMIC
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Evaluation Kits

eval board
EVAL-AD1030

AD1030EBZ Development System

Features and Benefits

  • AD1030 Interfaces with on-board microcontroller, ADuCM410, via SPI or I2C
  • Power supply options
  • USB power (USB mini connector) or 6 V external supply terminal
  • Separate 6 V external supply terminal blocks for IDAC output stages and TEC Controller output stages 

Product Details

The EVAL-AD1030EBZ development system evaluates the AD1030 high precision analog front end (AFE) that is designed for optical modules. The AD1030 includes:

  • 1MSPS, 12-bit ADC with 10 external inputs.
  • 9 VDACs. 0 to 2.5V and 0 to -2.5V
  • 4 IDACs with programmable output ranges from 0 to 200mA
  • TEC Controller. Optionally can be used as DC-DC and LDO.

The EV-AD1030EBZ is powered up via the black power jack (P34) with an external 6 to 9V power supply. Or via the Green terminal blocks. Complete specifications for the AD1030 are available in the AD1030 data sheet, which must be consulted in conjunction with the user guide when using the EVAL-AD1030EBZ.

EVAL-AD1030
AD1030EBZ Development System
EVAL-AD1030_ANGLE-web EVAL-AD1030 Evaluation Board - Top View EVAL-AD1030 Evaluation Board - Bottom View

Latest Discussions

Recently Viewed