Energy Metering ICs

Analog Devices’ ADE energy measurement ICs address the challenges of next-generation smart meter architectures and are ideal for measuring active energy (kWh), apparent energy (kVA), reactive energy (kVAR), rms, and power quality with the highest accuracy in single phase and polyphase revenue meters, industrial instruments, and energy monitoring applications. ADI’s ADE energy measurement ICs combine analog-to-digital converters with fixed-function digital signal processors to perform critical measurements, while providing unparalleled functionality and ease of use.
Product Selection Table

mSure: A New Solution to Monitor Meter Health and Protect Revenue

ADE9153B

mSure® diagnostics technology enables direct and noninvasive monitoring of electric meter accuracy and faults in real-time. mSure-enabled meters, combined with a cloud analytics service, provide utility companies with real-time data and actionable insights on meter accuracy over lifetime, meter malfunction, and advanced tamper detection.

Explore ADE9153B

Analog Devices is partnering with leading utilities and meter manufacturers interested in enabling next-generation electricity meters and integrating cloud analytics services for managing meter heath and revenue protection. To receive more information, click the below link to fill out the request form.

Request More Information

Brochure

Brochure:
Real-Time Meter Health Monitoring and Intelligence for Data Driven Decisions

Get an overview of ADI's mSure in-meter diagnostics and edge-to-cloud meter analytics service with Meter Health and Revenue Protection modules.

Get the Brochure

Whitepaper:
Realizing the Full Potential of Your AMI Deployment with Meter Diagnostic Data

Learn how to maximize smart metering ROI by monitoring meter health using diagnostic-enabled meters and an edge-to-cloud analytics service.

Download the Article

Webcast:
Taking Control of Smart Meters with Diagnostic Data

Get real-time visibility into your entire meter population’s health to plan meter replacement strategy, verify accuracy, schedule maintenance, and discover tampering with confidence.

View this Webcast

Utility Meter Health Monitoring and Advanced Tamper Detection with mSure® Diagnostics

See a 1.5-minute overview of Analog Devices’ new mSure diagnostics enabled energy measurement IC and benefits to utilities using actionable insights on meter accuracy, fault and advanced tamper detection.

Watch the Video

 

 

Energy Metering ICs

  Hold Shift Key for secondary sorting
SortOrderPart#Device Primary FunctionMeasurements AvailableIsense TypeInterfaceActive Energy Accuracy
(%)
MCU Core on chipTamper Proof SupportSpecial FeaturesVs+
(min)
(V)
Vsupply Pos-1
(max)
(V)
Is Pos
(max)
(A)
US Price 1000 to 4999
($ US)
1ADE9153B Single Phase Apparent Power, Fast 1/2RMS, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Vrms Current Transformer, Shunt CF Pulses, SPI, UART 0.1 No Yes Accuracy Monitoring, Autocalibration, mSure Technology, Reverse Power Monitor, Single Phase 2.97 3.63 12m-
2ADE9000 Polyphase 10/12 Cycle Rms, Apparent Power, Fast 1/2RMS, Fundamental Active, Fundamental Apparent, Fundamental Irms, Fundamental Reactive, Fundamental Vrms, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Vrms Current Transformer, Rogowski Coil CF Pulses, SPI 0.1 No No Low Power, Waveform Buffer 2.97 3.63 17m $6.39
3ADE9078 Polyphase Apparent Power, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Reactive Power, Vrms Current Transformer, Rogowski Coil CF Pulses, SPI 0.1 No Yes Low Power, Waveform Buffer 2.7 3.63 12m $5.85
4ADE7978 Metrology Engine Apparent Power, Fundamental Active, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Vrms Shunt CF Pulses, I²C w/HSDC, SPI 0.2 No No 5kV isolation, Meter Chipset w/isoPower and iCoupler technology 3 3.6 10.6m $1.90
5ADE7933 Polyphase Apparent Power, Fundamental Active, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Vrms Shunt Propietary interace with ADE7978 0.2 No No 1 of 3 chip set-ADE7932, 7933, 7978, 3 channel Meter Chipset w/IsoPower iCoupler tech, 5kV isolation, Magnetic Field Immunity 3 3.6 10.6m $5.71
6ADE7932 Polyphase Apparent Power, Fundamental Active, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Vrms Shunt Propietary interace with ADE7978 0.2 No No 1 of 3 chip set-ADE7932, 7933, 7978, 2 channel Meter Chipset w/IsoPower iCoupler tech, 5kV isolation, Magnetic Field Immunity 3 3.6 10.6m $5.42
7ADE7878A Polyphase Apparent Power, Fundamental Active, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Reactive Power, Vrms Current Transformer, Rogowski Coil CF Pulses, I²C w/HSDC, SPI 0.1 No Yes Low Power, Waveform Sampling -2.8 3.7 23m $6.18
8ADE7868A Polyphase Apparent Power, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Vrms Current Transformer, Rogowski Coil CF Pulses, I²C w/HSDC, SPI 0.1 No Yes Low Power, Waveform Sampling -2.8 3.7 23m $4.65
9ADE7858A Polyphase Apparent Power, Irms, Total Active Power, Total Reactive Power, Vrms Current Transformer, Rogowski Coil CF Pulses, I²C w/HSDC, SPI 0.1 No Yes Waveform Sampling -2.8 3.7 23m $4.49
10ADE7854A Polyphase Apparent Power, Irms, Total Active Power, Vrms Current Transformer, Rogowski Coil CF Pulses, I²C w/HSDC, SPI 0.1 No Yes Waveform Sampling -2.8 3.7 23m $4.49
11ADE7816 Single Phase Apparent Power, Irms, Total Active Power, Total Reactive Power, Vrms Rogowski Coil HSDC, I²C, SPI 0.1 No No 6 Current/ 1 Voltage input 3 3.6- $4.65
12ADE7880 Polyphase Apparent Power, Fundamental Active, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Vrms Current Transformer, Rogowski Coil CF Pulses, I²C w/HSDC, SPI 0.1 No No Harmonic Monitoring, Low Power, Waveform Sampling 2.4 3.7 25m $6.79
13ADE7953 Single Phase Apparent Power, Irms, Neutral Measurement, Total Active Power, Total Reactive Power, Vrms Current Transformer, Rogowski Coil, Shunt CF Pulses, I²C, SPI, UART 0.1 No Yes Waveform Sampling 3 3.6 6.8m $1.51
14ADE7878 Polyphase Apparent Power, Fundamental Active, Fundamental Reactive, Irms, Neutral Measurement, Total Active Power, Total Reactive Power, Vrms Current Transformer, Rogowski Coil CF Pulses, I²C w/HSDC, SPI 0.1 No Yes Low Power, Waveform Sampling 2.4 3.7--
15ADE7868 Polyphase Apparent Power, Irms, Neutral Measurement, Total Active Power, Total Harmonic Distortion, Total Reactive Power, Vrms Current Transformer, Rogowski Coil CF Pulses, I²C w/HSDC, SPI 0.1 No Yes Low Power, Waveform Sampling 2.4 3.7 22m-
16ADE7858 Polyphase Apparent Power, Irms, Total Active Power, Total Reactive Power, Vrms Current Transformer, Rogowski Coil CF Pulses, I²C w/HSDC, SPI 0.1 No Yes Waveform Sampling 2.4 3.7 22m-
17ADE7854 Polyphase Apparent Power, Irms, Total Active Power, Vrms Current Transformer, Rogowski Coil CF Pulses, I²C w/HSDC, SPI 0.1 No No Waveform Sampling 2.4 3.7--
18ADE5569 Single Phase Apparent Power, Irms, Total Active Power, Total Reactive Power, Vrms Current Transformer, Rogowski Coil, Shunt CF Pulses, I²C, SPI, UART 0.1 Yes No Low Power, Watchdog Timer 3.13 3.46 4.4m-
19ADE5169 Single Phase Apparent Power, Irms, Neutral Measurement, Total Active Power, Total Reactive Power, Vrms Current Transformer, Rogowski Coil, Shunt CF Pulses, I²C, SPI, UART 0.1 Yes Yes Single Phase 3.13 3.46 4.4m-
20ADE7569 Single Phase Apparent Power, Irms, Total Active Power, Total Reactive Power, Vrms Current Transformer, Rogowski Coil, Shunt CF Pulses, I²C, SPI, UART 0.1 Yes No Single Phase 3.13 3.46 4m-
21ADE7169 Single Phase Apparent Power, Irms, Neutral Measurement, Total Active Power, Total Reactive Power, Vrms Current Transformer, Rogowski Coil, Shunt CF Pulses, I²C, SPI, UART 0.1 Yes Yes Fault Protected, Low Power, Watchdog Timer 3.13 3.46 4m-
22ADE7166 Single Phase Apparent Power, Irms, Neutral Measurement, Total Active Power, Vrms Current Transformer, Shunt CF Pulses, I²C, SPI, UART 0.1 Yes Yes Fault Protected, Low Power, Watchdog Timer 3.13 3.46 4m-
23ADE7566 Single Phase Apparent Power, Irms, Total Active Power, Vrms Current Transformer, Shunt CF Pulses, I²C, SPI, UART 0.1 Yes No Low Power, Watchdog Timer 3.13 3.46 4m-
24ADE7761B Single Phase Total Active Power Current Transformer, Shunt CF Pulses 0.1 No Yes Fault Protected, Reverse Power Monitor 4.75 5.25 3m-
25ADE7757A Single Phase Total Active Power Current Transformer, Shunt CF Pulses 0.1 No No Low Power, Reverse Power Monitor 4.75 5.25 4m $1.21
26ADE7752A Polyphase Total Active Power Current Transformer CF Pulses 0.1 No No- 4.75 5.25 6m-
27ADE7769 Single Phase Total Active Power Current Transformer, Shunt CF Pulses 0.1 No No Low Power, Reverse Power Monitor 4.75 5.25 4m-
28ADE7768 Single Phase Total Active Power Current Transformer, Shunt CF Pulses 0.1 No No Reverse Power Monitor 4.75 5.25 4m-
29ADE7763 Single Phase Apparent Power, Irms, Total Active Power, Vrms Current Transformer, Rogowski Coil, Shunt CF Pulses, SPI 0.1 No No Low Power, Waveform Sampling-- 5m-
30ADE7758 Polyphase Apparent Power, Irms, Total Active Power, Total Reactive Power, Vrms Current Transformer, Rogowski Coil CF Pulses, SPI 0.1 No No Waveform Sampling 4.75 5.25 14m-
31ADE7753 Single Phase Apparent Power, Irms, Total Active Power, Total Reactive Power, Vrms Current Transformer, Rogowski Coil, Shunt CF Pulses, SPI 0.1 No No Low Power, Waveform Sampling 4.75 5.25 5m-
32ADE7754 Polyphase Apparent Power, Irms, Total Active Power, Vrms Current Transformer CF Pulses, SPI 0.1 No No Low Power 4.75 5.25 25m-
33ADE7751 Single Phase Total Active Power Current Transformer, Shunt CF Pulses 0.1 No No Fault Protected, Reverse Power Monitor 4.75 5.25 3.5m-
34ADE7759 Single Phase Total Active Power Current Transformer, Rogowski Coil, Shunt CF Pulses, SPI 0.1 No No Low Power, Waveform Sampling 4.75 5.25 5m $2.05
35ADE7755 Single Phase Total Active Power Current Transformer, Shunt CF Pulses 0.1 No No Low Power 4.75 5.25 3.5m $1.60