Matched Transistors

Analog Devices offers dual and quad transistors with excellent matching characteristics. Offset voltages, temperature drift, and hFE matching are individually tested to data sheet specifications. Device performance is guaranteed over industrial and military temperature ranges. Each of these devices is an excellent choice as an input stage for an amplifier or in log/antilog circuits. ADI’s matched transistors offer low noise and high gain, with characteristics approaching an ideal transistor.
Product Selection Table

Matched Transistors

  Hold Shift Key for secondary sorting
SortOrderPart#Gain Match
(%)
Vos
(typ)
(V)
Vos TC
(typ)
(V/°C)
VNoise Density
(typ)
(V/rtHz)
Ios
(typ)
(A)
Reverse Breakdown
(V)
Ileakage Col-Col
(typ)
(A)
Ileakage Col-Base
(typ)
(A)
Ileakage Col-Emit
(typ)
(A)
Temp RangeCurrent GainUS Price 1000 to 4999
($ US)
1MAT14 1 100µ 400n 1.8n 2n 40- 5p 3n -40 to 85°C 600 $4.75 (MAT14ARZ-RL)
2SSM2212 0.5 10µ 80n 850p 6.2n 40 35p 25p 35p -40 to 85°C 605 $2.99 (SSM2212CPZ-R7)
3MAT12 0.5 10µ 80n 850p 6.2n 40 35p 25p 35p -40 to 85°C 605 $16.45 (MAT12AHZ)
4SSM2220 0.5 40µ 300n 700p 6n 36- 50p-- 165-
5MAT03 0.03 100µ 500n 700p 35n 36- 50p-- 100-
6MAT01 0.03 100µ 500n 7.5n 600p 45 200p 50p 200p -55 to 125°C 500 $9.28 (MAT01GHZ)