Single-Ended to Differential Amplifiers
Analog Devices has developed a broad portfolio of single-ended to differential amplifiers that help designers meet their high performance requirements. ADI single-ended to differential amplifiers enable the processing of both single-ended inputs to complementary differential outputs or differential inputs to differential outputs. This provides a convenient solution when interfacing with analog-to-digital converters (ADCs). ADI also offers a series of differential receiver products that convert differential input signals to single-ended output.
Product Selection Table
Single-Ended to Differential Amplifiers
SortOrder | Part# | # of Channels | BW -3 dB (typ) (Hz) | Slew Rate (typ) (V/us) | Gain Set | Gain (min) (dB) | Gain (max) (dB) | Is (typ) (A) | Vs span (min) (V) | Vs span (max) (V) | US Price 1000 to 4999 ($ US) |
---|---|---|---|---|---|---|---|---|---|---|---|
1 | LTC6363 | 1 | 35M | 75 | Pin Strap | 0 | - | 1.7 | 2.8 | 11 | $2.49 (LTC6363IDCB#TRPBF) |
2 | LTC6362 | 1 | 34M | 45 | Resistor | 0 | - | 900µ | 2.8 | 5.25 | $1.53 (LTC6362CMS8#PBF) |
3 | ADA4940-2![]() | 2 | 260M | 95 | - | - | - | 1.25m | 3 | 7 | $2.59 (ADA4940-2ACPZ-R7) |
4 | ADA4940-1![]() | 1 | 260M | 95 | - | - | - | 1.25m | 3 | 7 | $1.59 (ADA4940-1ACPZ-RL) |
5 | ADA4930-2![]() | 2 | 1.4G | 2.8k | - | - | - | - | 3.3 | 5 | $6.29 (ADA4930-2YCPZ-R7) |
6 | ADA4930-1![]() | 1 | 1.4G | 2.8k | - | - | - | - | 3.3 | 5 | $3.79 (ADA4930-1YCPZ-R7) |
7 | LT6350 | 1 | 33M | 48 | Resistor | - | - | 4.8m | 2.7 | 12 | $2.59 (LT6350CMS8#PBF) |
8 | ADA4950-2 | 2 | 750M | 2.9k | Digital, Pin Strap | 0 | 9.54 | 19m | 3 | 11 | $5.29 (ADA4950-2YCPZ-R7) |
9 | ADA4950-1 | 1 | 750M | 2.9k | Digital, Pin Strap | 0 | 9.54 | 9.5m | 3 | 11 | $2.99 (ADA4950-1YCPZ-R7) |
10 | ADA4932-2 | 2 | 560M | 2.8k | Analog | - | - | 9.6m | 3 | 11 | $5.29 (ADA4932-2YCPZ-RL) |
11 | ADA4932-1![]() | 1 | 560M | 2.8k | - | - | - | 9.6m | 3 | 11 | $2.95 (ADA4932-1YCPZ-RL) |
12 | ADA4927-2 | 2 | 2.3G | 5k | - | - | - | 22.1m | 4.5 | 11 | $6.29 (ADA4927-2YCPZ-R7) |
13 | ADA4927-1 | 1 | 2.3G | 5k | - | - | - | 22.1m | 4.5 | 11 | $3.79 (ADA4927-1YCPZ-R7) |
14 | ADA4939-2 | 2 | 1.4G | 6.8k | - | - | - | 37.7m | 3 | 5.25 | $5.69 (ADA4939-2YCPZ-RL) |
15 | ADA4939-1 | 1 | 1.4G | 6.8k | - | - | - | 37.7m | 3 | 5.25 | $3.79 (ADA4939-1YCPZ-R7) |
16 | ADA4938-2 | 2 | 1G | 4.7k | - | - | - | 36.5m | 4.5 | 11 | $5.69 (ADA4938-2ACPZ-RL) |
17 | ADA4938-1 | 1 | 1G | 4.7k | - | - | - | 40m | 4.5 | 11 | $3.79 (ADA4938-1ACPZ-RL) |
18 | ADA4937-2 | 2 | 1.9G | 6k | - | - | - | 42m | 3 | 5.25 | $5.69 (ADA4937-2YCPZ-R7) |
19 | ADA4937-1 | 1 | 1.9G | 6k | - | - | - | 39.5m | 3 | 5.25 | $3.79 (ADA4937-1YCPZ-R7) |
20 | ADA4941-1 | 1 | 30M | 22 | - | - | - | 2.3m | 2.7 | 12 | $2.42 (ADA4941-1YRZ-R7) |
21 | ADA4922-1 | 1 | 38M | 730 | - | - | - | 9.4m | 5 | 26 | $3.63 (ADA4922-1ACPZ-RL7) |
22 | AD8139 | 1 | 410M | 800 | - | - | - | 24.5m | 4.5 | 12 | $3.75 (AD8139ARDZ-REEL7) |
23 | AD8137 | 1 | 76M | 450 | - | - | - | 3.2m | 2.7 | 12 | $1.10 (AD8137YRZ) |
24 | AD8132 | 1 | 350M | 1.2k | - | - | - | 12m | 2.7 | 11 | $1.67 (AD8132ARMZ-REEL) |
25 | AD8131 | 1 | 400M | 2k | - | 6 | 6 | 11.5m | 2.8 | 11 | $1.82 (AD8131ARMZ) |
26 | AD8138S | - | - | - | - | - | - | - | - | - | - |
27 | AD8138 | 1 | 320M | 1.15k | - | - | - | 20m | 3 | 11 | $3.75 (AD8138ARMZ-REEL7) |