Single-Ended to Differential Amplifiers

Analog Devices has developed a broad portfolio of single-ended to differential amplifiers that help designers meet their high performance requirements. ADI single-ended to differential amplifiers enable the processing of both single-ended inputs to complementary differential outputs or differential inputs to differential outputs. This provides a convenient solution when interfacing with analog-to-digital converters (ADCs). ADI also offers a series of differential receiver products that convert differential input signals to single-ended output.
Product Selection Table

Single-Ended to Differential Amplifiers

  Hold Shift Key for secondary sorting
SortOrderPart## of ChannelsBW -3 dB
(typ)
(Hz)
Slew Rate
(typ)
(V/us)
Gain SetIs
(typ)
(A)
Vs span
(min)
(V)
Vs span
(max)
(V)
Price (1000+)
($ US)
1LTC6419 2 1.4G 3.3k Resistor 52m 2.7 5.25 $8.50 (LTC6419IV#PBF)
2LTC6363 1 35M 75 Resistor 1.7m 2.8 11 $2.49 (LTC6363IDCB#TRPBF)
3LTC6362 1 34M 45 Resistor 900µ 2.8 5.25 $1.53 (LTC6362CMS8#PBF)
4LTC6360-- 135-- 4.75 5.25 $2.19 (LTC6360CDD#PBF)
5ADA4940-2Reference Circuit Available 2 260M 95- 1.25m 3 7 $2.59 (ADA4940-2ACPZ-R7)
6ADA4940-1Reference Circuit Available 1 260M 95- 1.25m 3 7 $1.59 (ADA4940-1ACPZ-R7)
7ADA4930-2Reference Circuit Available 2 1.4G 2.8k-- 3.3 5 $6.29 (ADA4930-2YCPZ-R7)
8ADA4930-1Reference Circuit Available 1 1.4G 2.8k-- 3.3 5 $3.79 (ADA4930-1YCPZ-R7)
9LTC6409 1 2G 3.3k Resistor 52m 2.7 5.25 $4.50 (LTC6409CUDB#TRPBF)
10LT6350 1 33M 48 Resistor 4.8m 2.7 12 $2.59 (LT6350CDD#PBF)
11ADA4950-2 2 750M 2.9k Digital, Pin Strap 19m 3 11 $5.29 (ADA4950-2YCPZ-R7)
12ADA4950-1 1 750M 2.9k Digital, Pin Strap 9.5m 3 11 $2.99 (ADA4950-1YCPZ-RL)
13ADA4932-2 2 560M 2.8k Analog 9.6m 3 11 $5.29 (ADA4932-2YCPZ-RL)
14ADA4932-1Reference Circuit Available 1 560M 2.8k- 9.6m 3 11 $2.95 (ADA4932-1YCPZ-RL)
15ADA4927-2 2 2.3G 5k- 22.1m 4.5 11 $6.29 (ADA4927-2YCPZ-R7)
16ADA4927-1 1 2.3G 5k- 22.1m 4.5 11 $3.79 (ADA4927-1YCPZ-RL)
17LTC6421-20 2 1.3G 4.5k Fixed 40m 2.85 3.5 $4.77 (LTC6421CUDC-20#PBF)
18LTC6405 1 800M 690 Resistor 18m 4.5 5.25 $3.44 (LTC6405CMS8E#PBF)
19LTC6400-8 1 2.2G 3.81k Fixed 85m 2.85 3.5 $3.20 (LTC6400CUD-8#PBF)
20LTC6400-20 1 1.8G 4.5k Fixed 90m 2.85 3.5 $3.20 (LTC6400CUD-20#PBF)
21LTC6400-14 1 2.4G 4.8k Fixed 85m 2.85 3.5 $3.20 (LTC6400CUD-14#PBF)
22ADA4939-2 2 1.4G 6.8k- 37.7m 3 5.25 $5.69 (ADA4939-2YCPZ-R7)
23ADA4939-1 1 1.4G 6.8k- 37.7m 3 5.25 $3.79 (ADA4939-1YCPZ-R7)
24LTC6420-20 2 1.8G 4.5k Fixed 80m 2.85 3.5 $5.17 (LTC6420CUDC-20#PBF)
25LTC6401-8 1 2.2G 3.4k Fixed 45m 2.85 3.5 $2.95 (LTC6401CUD-8#PBF)
26ADA4938-2 2 1G 4.7k- 36.5m 4.5 11 $5.69 (ADA4938-2ACPZ-RL)
27ADA4938-1 1 1G 4.7k- 40m 4.5 11 $3.79 (ADA4938-1ACPZ-RL)
28ADA4937-2 2 1.9G 6k- 42m 3 5.25 $5.69 (ADA4937-2YCPZ-R7)
29LTC6401-26 1 1.6G 3.3k Fixed 45m 2.85 3.5 $2.95 (LTC6401CUD-26#PBF)
30LTC6400-26 1 1.9G 6.67k Fixed 85m 2.85 3.5 $3.20 (LTC6400CUD-26#PBF)
31LTC6406 1 800M 630 Resistor 18m 2.7 3.5 $3.44 (LTC6406CUD#PBF)
32LTC6401-20 1 1.3G 4.5k Fixed 50m 2.85 3.5 $2.95 (LTC6401CUD-20#PBF)
33ADA4937-1 1 1.9G 6k- 39.5m 3 5.25 $3.79 (ADA4937-1YCPZ-R7)
34LTC6401-14 1 2G 3.6k Fixed 45m 2.85 3.5 $2.95 (LTC6401CUD-14#PBF)
35ADA4941-1 1 30M 22- 2.3m 2.7 12 $2.42 (ADA4941-1YRZ-R7)
36ADA4922-1 1 38M 730- 9.4m 5 26 $3.63 (ADA4922-1ACPZ-RL7)
37AD8139 1 410M 800- 24.5m 4.5 12 $3.75 (AD8139ARDZ)
38AD8137 1 76M 450- 3.2m 2.7 12 $1.10 (AD8137YRZ)
39AD8132 1 350M 1.2k- 12m 2.7 11 $1.67 (AD8132ARMZ-REEL)
40AD8131 1 400M 2k- 11.5m 2.8 11 $1.82 (AD8131ARMZ)
41AD8138S--------
42AD8138 1 320M 1.15k- 20m 3 11 $3.75 (AD8138ARMZ)