New Content (1)

Overview

Features and Benefits

  • −3 dB bandwidth of 4.5 GHz
  •   (AV = 16 dB)
  • Fixed 16 dB gain
  • Channel-to-channel gain error: 0.1 dB at 100 MHz
  • Channel-to-channel phase error: 0.06° at 100 MHz
  • Differential or single-ended input to differential output
  • I/O dc-coupled or ac-coupled
  • Low noise input stage: 1.3 nV/√Hz RTI at AV = 16 dB
  • Low broadband distortion
    (AV = 16 dB), supply = 5 V
    10 MHz: −103 dBc (HD2), −107 dBc (HD3)
    100 MHz: −95 dBc (HD2), −100 dBc (HD3)
    200 MHz: −94.5 dBc (HD2), −87 dBc (HD3)
    500 MHz: −83 dBc (HD2), −64 dBc (HD3)
  • IMD3 of −95 dBc at 200 MHz center
  • See data sheet for additional features

Product Details

The ADL5566 is a high performance, dual differential amplifier optimized for IF and dc applications. The amplifier offers low noise of 1.3 nV/√Hz and excellent distortion performance over a wide frequency range, making it an ideal driver for high speed 16-bit analog-to-digital converters (ADCs). The ADL5566 is ideally suited for use in high performance, zero IF/complex IF receiver designs. In addition, this device has excellent low distortion for single-ended input drive applications.

The ADL5566 provides a gain of 16 dB. For the single-ended input configuration, the gain is reduced to 14 dB. Using two external series resistors for each amplifier expands the gain flexibility of the amplifier and allows for any gain selection from 0 dB to 16 dB for a differential input and 0 dB to 14 dB for a single-ended input. In addition, this device maintains low distortion down to output (VOCM) levels of 1.2 V providing an added capability for driving CMOS ADCs at ac levels up to 2 V p-p.

The quiescent current of the ADL5566, using a 3.3 V supply, is typically 70 mA per amplifier. When disabled, it consumes less than 3.5 mA per amplifier and has −25 dB of input-to-output isolation at 100 MHz.

The device is optimized for wideband, low distortion, and noise performance, giving it unprecedented performance for overall spurious-free dynamic range (SFDR). These attributes, together with its adjustable gain capability, make this device the amplifier of choice for driving a wide variety of ADCs, mixers, pin diode attenuators, SAW filters, and multi-element discrete devices.

Fabricated on an Analog Devices, Inc., high speed SiGe process, the ADL5566 is supplied in a compact 4 mm × 4 mm, 24-lead LFCSP package and operates over the −40°C to +85°C temperature range.

Product Lifecycle icon-recommended Recommended for New Designs

This product has been released to the market. The data sheet contains all final specifications and operating conditions. For new designs, ADI recommends utilization of these products.

Evaluation Kits (2)

Tools & Simulations

S-Parameters

Design Tools

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Design Resources

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

PCN-PDN Information

Sample & Buy

Sample & Buy functionality exists in desktop site
Back
Check Inventory


The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


Price Table Help

 

Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.