AD5263
PRODUCTIONQuad, 15 V, 256-Position Digital Potentiometer with Pin-Selectable SPI/I2C
- Part Models
- 6
- 1ku List Price
- Starting From $4.65
Overview
- 256-position, 4-channel
- End-to-end resistance 20 kΩ, 50 kΩ, 200 kΩ
- Pin-selectable SPI®- or I2C®-compatible interface
- Power-on preset to midscale
- Two package address decode pins AD0 and AD1
- Rheostat mode temperature coefficient 30 ppm/°C
- Voltage divider temperature coefficient 5 ppm/°C
- Wide operating temperature range –40°C to +125°C
- 10 V to 15 V single supply; ±5 V dual supply
The AD5263 is the industry’s first quad-channel, 256-position, digital potentiometer1 with a selectable digital interface. This device performs the same electronic adjustment function as mechanical potentiometers or variable resistors, with enhanced resolution, solid-state reliability, and superior low temperature coefficient performance.
Each channel of the AD5263 offers a completely programmable value of resistance between the A terminal and the wiper or between the B terminal and the wiper. The fixed A-to-B terminal resistance of 20 kΩ, 50 kΩ, or 200 kΩ has a nominal temperature coefficient of ±30 ppm/°C and a ±1% channel-to-channel matching tolerance. Another key feature of this part is the ability to operate from +4.5 V to +15 V, or at ±5 V.
Wiper position programming presets to midscale upon power-on. Once powered, the VR wiper position is programmed by either the 3-wire SPI or 2-wire I2C-compatible interface. In the I2C mode, additional programmable logic outputs enable users to drive digital loads, logic gates, and analog switches in their systems.
The AD5263 is available in a narrow body, 24-lead TSSOP. All parts are guaranteed to operate over the automotive temperature range of –40°C to +125°C.
For single- or dual-channel applications, refer to the AD5260 / AD5280 or AD5262 / AD5282 data sheets.
APPLICATIONS:
- Mechanical potentiometer replacement
- Optical network adjustment
- Instrumentation: gain, offset adjustment
- Stereo channel audio level control
- Automotive electronics adjustment
- Programmable power supply
- Programmable filters, delays, time constants
- Line impedance matching
- Low resolution DAC/trimmer replacement
- Base station power amp biasing
- Sensor calibration
Documentation
Data Sheet 1
Application Note 4
Frequently Asked Question 1
Device Drivers 1
Product Selection Guide 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5263BRUZ20 | 24-Lead TSSOP | ||
| AD5263BRUZ20-REEL7 | 24-Lead TSSOP | ||
| AD5263BRUZ200 | 24-Lead TSSOP | ||
| AD5263BRUZ200-R7 | 24-Lead TSSOP | ||
| AD5263BRUZ50 | 24-Lead TSSOP | ||
| AD5263BRUZ50-REEL7 | 24-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 18, 2026 - 26_0032 Qualification of Wafer Fabrication Site Analog Devices, Inc. Camas WA for CBCMOS3 Products |
||
| AD5263BRUZ20 | PRODUCTION | |
| AD5263BRUZ20-REEL7 | PRODUCTION | |
| AD5263BRUZ200 | PRODUCTION | |
| AD5263BRUZ200-R7 | PRODUCTION | |
| AD5263BRUZ50 | PRODUCTION | |
| AD5263BRUZ50-REEL7 | PRODUCTION | |
|
Aug 10, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| AD5263BRUZ20 | PRODUCTION | |
| AD5263BRUZ20-REEL7 | PRODUCTION | |
| AD5263BRUZ200 | PRODUCTION | |
| AD5263BRUZ200-R7 | PRODUCTION | |
| AD5263BRUZ50 | PRODUCTION | |
| AD5263BRUZ50-REEL7 | PRODUCTION | |
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| AD5263BRUZ20 | PRODUCTION | |
| AD5263BRUZ20-REEL7 | PRODUCTION | |
| AD5263BRUZ200 | PRODUCTION | |
| AD5263BRUZ200-R7 | PRODUCTION | |
| AD5263BRUZ50 | PRODUCTION | |
| AD5263BRUZ50-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.