AD5260
PRODUCTION+15 V or ±5 V, Single-Channel, SPI Compatible, 256 Position Digital Potentiometer
- Part Models
- 6
- 1ku List Price
- Starting From $3.11
Overview
- AD5262 – 2-Channel (Independently Programmable)
- Potentiometer Replacement 20 kO, 50 kO, 200 kO
- 5 V to 15 V Single-Supply; ±5.5 V Dual-Supply Operation
- 256 Positions
- AD5260 – 1-Channel
- Low Temperature Coefficient 35 ppm/°C
- 4-Wire SPI-Compatible Serial Data Input
- Power ON Mid-Scale Preset
The AD5260 and AD5262 are 1- and 2-channel, 256 position, SPI interface digitally controlled, variable resistor (VR) devices. These parts operate from either a single +5 V to +15 V supply or a dual ±5 V supply, extending terminal voltage adjustment to these supply voltages. (Most industry digital potentiometers are limited to a 5 V operating range). These devices perform the same electronic adjustment function as a potentiometer or variable resistor while offering solid-state reliability and electronic packaging compactness. These devices are offered in the thin 1.1 mm height TSSOP 14- and 16-lead surface mount packages.
Documentation
Data Sheet 1
Application Note 5
Frequently Asked Questions 1
Product Selection Guide 1
Device Drivers 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5260BRUZ20 | 14-Lead TSSOP | ||
| AD5260BRUZ20-RL7 | 14-Lead TSSOP | ||
| AD5260BRUZ200 | 14-Lead TSSOP | ||
| AD5260BRUZ200-RL7 | 14-Lead TSSOP | ||
| AD5260BRUZ50 | 14-Lead TSSOP | ||
| AD5260BRUZ50-REEL7 | 14-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
May 18, 2026 - 26_0032 Qualification of Wafer Fabrication Site Analog Devices, Inc. Camas WA for CBCMOS3 Products |
||
| AD5260BRUZ20 | PRODUCTION | |
| AD5260BRUZ20-RL7 | PRODUCTION | |
| AD5260BRUZ200 | PRODUCTION | |
| AD5260BRUZ200-RL7 | PRODUCTION | |
| AD5260BRUZ50 | PRODUCTION | |
| AD5260BRUZ50-REEL7 | PRODUCTION | |
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| AD5260BRUZ20 | PRODUCTION | |
| AD5260BRUZ20-RL7 | PRODUCTION | |
| AD5260BRUZ200 | PRODUCTION | |
| AD5260BRUZ200-RL7 | PRODUCTION | |
| AD5260BRUZ50 | PRODUCTION | |
| AD5260BRUZ50-REEL7 | PRODUCTION | |
|
Jul 30, 2010 - 10_0171 AD5260 and AD5262 datasheet correction |
||
| AD5260BRUZ20 | PRODUCTION | |
| AD5260BRUZ20-RL7 | PRODUCTION | |
| AD5260BRUZ200 | PRODUCTION | |
| AD5260BRUZ200-RL7 | PRODUCTION | |
| AD5260BRUZ50 | PRODUCTION | |
| AD5260BRUZ50-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.