ADF7025

NOT RECOMMENDED FOR NEW DESIGNS

ISM Band Transceiver IC

Viewing:

Overview

  • Low Power Zero-IF transceiver
  • Implements complete FSK transceiver solution with few external components. No TRx switch required.
  • Maximum data rate of 384 kbps
  • Operates in Frequency Bands: 431-464 MHz, 862-870 MHz and 902-928 MHz
  • Programmable baseband bandwidths: ±300kHz/±450kHz/±600kHz
  • On-chip 7-bit ADC, temperature sensor and digital RSSI
  • Perfect for price and area sensitive applications
  • Very suitable for wireless audio and video applications

The ADF7025 is a low power, highly integrated FSK transceiver. It is designed for operation in the license–free ISM bands of 433 MHz, 862 MHz to 870 MHz, and 902 MHz to 928 MHz. The ADF7025 can be used for applications operating under the European ETSI EN300-220 or the North American FCC (Part 15) regulatory standards. The ADF7025 is intended for wideband, high data rate applications with deviation frequencies from 100 kHz to 750 kHz and data rates from 9.6 kbps to 384 kbps. A complete transceiver can be built using a small number of external discrete components, making the ADF7025 very suitable for price-sensitive and area-sensitive applications.

The ADF7025 transceiver is suitable for operation under FCC 15.247 Digital Modulation Specification characterized by large deviation frequencies. This allows up to 1Watt transmit power without the need to frequency hop, thereby significantly reducing protocol overhead.

APPLICATIONS

  • Wireless audio/video
  • Remote control/security systems
  • Wireless metering
  • Keyless entry
  • Home automation

ADF7025
ISM Band Transceiver IC
ADF7025 Functional Block Diagram ADF7025 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 2

ADIismLINK Development Platform

ADF70xx Evaluation Software


Tools & Simulations

ADIsimSRD Design Studio

Analog Devices ADIsimSRD Design Studio is a very powerful tool allowing real-time simulation and optimization of many of the parameters in a typical wireless system using the ADF7xxx family of transceivers and transmitters.

Open Tool

Evaluation Kits

EVAL-ADF7025

ADF7025 Evaluation Board

Product Details

This page contains ordering information for the evaluation board used to evaluate the ADF7025 ISM Band Transceiver IC.

EVAL-ADF7025
ADF7025 Evaluation Board

Latest Discussions

Recently Viewed