ADE7763: Single Phase Active and Apparent Energy Metering IC with di/dt Input (Serial-Port Interface)
The ADE7763 is an accurate energy measurement IC with a serial interface and a pulse output. The ADE7763 incorporates two second order sigma-delta ADCs, a digital integrator (on CH1), reference ...More
ADE7763: Single Phase Active and Apparent Energy Metering IC with di/dt Input (Serial-Port Interface)
Product Description
The ADE7763 is an accurate energy measurement IC with a serial interface and a pulse output. The ADE7763 incorporates two second order sigma-delta ADCs, a digital integrator (on CH1), reference circuitry, temperature sensor and all the signal processing required to perform active/apparent energy measurement with digital calibration, as well as RMS and peak measurements on both the current and voltage channels.
The ADE7763 can interface with a variety of current sensors including low-resistance shunts and current transformers. Additionally, an on-chip digital integrator provides direct interface to current sensors such as Rogowski coil, which have di/dt output. This direct interface eliminates the need for external analog integrator, and the solution provides excellent long-term stability and precise phase matching between the current and voltage channels. The integrator can be switched on and off as needed for the current sensor selected.
The ADE7763 is available in 20-lead SSOP package, and it is pin-to-pin compatible with the ADE7753, ADE7756 and ADE7759.
NOTE:
Features
- Exceeds IEC61036/60687 and IEC61268
- Less than 0.1% Active Energy Error Over Dynamic Range of 1000:1
- Active and Apparent Energy, Vrms and Irms Measurements
- High Frequency Pulse Output
- Voltage SAG and Zero-crossing, Period, Current and Voltage Peak Measurements
- Positive Only Accumulation Mode
- Current Sensor Interface for Current Transformers or di/dt Sensors
- On chip Temperature Sensor and Voltage Reference (2.4 V)
- Low Power (25 mW typical)
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADE7763
Single Phase Active and Apparent Energy Metering IC with di/dt Input (Serial-Port Interface)
Other Diagrams for ADE7763
Single Phase Active and Apparent Energy Metering IC with di/dt Input (Serial-Port Interface)
ADE7763 Pin Configuration
Functional Block Diagram for ADE7763
ADE5166 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
ADE5169 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
ADE5566 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
ADE7169 - Single-Phase Energy Measurement IC with 8052 MCU, RTC, and LCD Driver
ADE7763 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADE7763ARS | Prodn | 20 ld SSOP | 20 | Ind | $1.75 | 07/04/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADE7763ARSRL | Prodn | 20 ld SSOP | 20 | Ind | $1.75 | 07/04/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADE7763ARSZ | Prodn | 20 ld SSOP | 20 | Ind | $1.59 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADE7763ARSZRL | Prodn | 20 ld SSOP | 20 | Ind | $1.59 | 07/25/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADE776ARSZRL | Obs | 20 ld SOIC - Wide | 20 | Ind | - | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| EVAL-ADE7763ZEB | Prodn | EVALUATION BOARDS | - | Ind | $166.67 | 08/29/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close