ADE7756

Obsolete

Single Phase Energy Metering IC with Serial Interface

Viewing:

Overview

The ADE7756 is a transducer interface for remote reading or multiple rate billing energy meters. Besides real power and active energy, the ADE7756 provides waveform samples from either the current or voltage channel. It is a register-based design that allows for bi-directional communication with a microprocessor through a 4-pin serial port with an interrupt. The bi-directional communication allows for system calibration features such as channel-offset correction, phase calibration, and power calibration to reach high levels of accuracy.

The ADE7756 is available in 20-lead SSOP package, and it is pin-to-pin compatible with the ADE7753 and ADE7759.

NOTE: If your application requires the measurement of rms voltage and current, the ADE7763 is recommended.

Suggested Replacement Parts

ADE7763 PRODUCTION

Single-Phase Active and Apparent Energy Metering IC

ADE7756
Single Phase Energy Metering IC with Serial Interface
pdp-image-unavailable
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Application Note 4

Technical Articles 9

Association & Standard 17

Frequently Asked Question 1

Obsolete Data Sheet 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

Recently Viewed