AD9742:  12-Bit, 210 MSPS TxDAC® D/A Converter

The AD9742 is the 12-bit member of the new third generation family in the TxDAC product line. This new family includes the AD9744 (14-bit), AD9742 (12-bit), and AD9740 (10-bit) high-speed ...More

AD9742:  12-Bit, 210 MSPS TxDAC® D/A Converter

Product Description

The AD9742 is the 12-bit member of the new third generation family in the TxDAC product line. This new family includes the AD9744 (14-bit), AD9742 (12-bit), and AD9740 (10-bit) high-speed TxDAC converters with a maximum sampling rate of 210 MSPS. The family is pin-compatible with the previous two generations (AD9764/AD9762/AD9760 and AD9754/AD9752/AD9750) with improved performance and lower power dissipation.

The TxDAC product line is optimized for the transmit signal path of communications systems. All of the devices, including the first two generations, share the same interface options, small outline package and pinout, providing an upward or downward component selection path based on performance, resolution, and cost. The AD974x family has lower power dissipation than previous generations, making all three converters suitable for portable and low power applications.



TxDAC is a registered trademark of Analog Devices.

Features

  • Pin-Compatible TxDAC Product Family
  • 28-lead SOIC, 28-lead TSSOP, and 32-LFCSP Packages
  • Excellent SFDR performance
  • SNR @ 5 MHz Output, 125 MSPS: 70 dB
  • Twos Complement or Straight
    Binary Data Format
  • Power Dissipation: 135 mW at
    3.3 V (Power-Down Mode: 15 mW)
  • On-Chip 1.20 V Reference

Diagrams

AD9742 Diagram
Functional Block Diagram for AD9742

Specifications

Resolution (Bits) 12bit
DAC Update Rate 210MSPS
DAC Settling Time 11ns
# DAC Outputs 1
DAC Type Current Out
DAC Input Format Par
Output FSR (Iout x Rload),Adj(Uni 2mA to Uni 20mA),User Def. Range/Offset
Ref Int/Ext Int/Ext
Supply Vnom Single(+3.3)
Pwr Diss (Max) 145mW
Package CSP,SOIC,SOP

AD5410 - Single Channel, 12-Bit, Serial Input, Current Source DAC

AD5765 - Complete Quad, 16-Bit, High Accuracy, Serial Input, ±5V DACs

AD5412 - Single Channel, 12-Bit, Serial Input, Current Source & Voltage Output DAC

AD5762R - Complete Dual, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DACs

Subscribe to New Products Feed More
Part# Res (bits) Update Rate Settling Time # Outputs
AD9753 12 300MSPS 11ns 1
AD9742 12 210MSPS 11ns 1
AD9773 12 400MSPS 11ns 2
AD9755 14 300MSPS 11ns 1
AD9744 14 210MSPS 11ns 1
AD9751 10 300MSPS 11ns 1
AD9740 10 210MSPS 11ns 1
AD9748 8 210MSPS 11ns 1
AD9706 12 175MSPS 11ns 1
AD9735 12 1.2GSPS - 1
AD9775 14 400MSPS 11ns 2
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices