AD8363

RECOMMENDED FOR NEW DESIGNS

50 Hz TO 6 GHz 50 dB TruPwr™ Detector

Viewing:

Part Details

  • Accurate rms-to-dc conversion from 50 Hz to 6 GHz
  • Single-ended input dynamic range of >50 dB
  • No balun or external input tuning required
  • Waveform and modulation independent RF power detection
  • Linear-in-decibels output, scaled: 52 mV/dB
  • Log conformance error: <±0.15 dB
  • Temperature stability: <±0.5 dB
  • Voltage supply range: 4.5 V to 5.5 V
  • Operating temperature range: −40°C to +125°C
  • Power-down capability to 1.5 mW
  • Small footprint, 4 mm × 4 mm, LFCSP
AD8363
50 Hz TO 6 GHz 50 dB TruPwr™ Detector
AD8363-fbl AD8363-pc
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1


Evaluation Kits

EVAL-AD8363

AD8363 Evaluation Board

Product Details

AD8362-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 5 V/100 mA power suppply. The 5 V power supply should be connected to the pins labeled VPOS2 and GND. The RF input signal is applied to the SMA connector labeled IN and the output voltage is available on the SMA connector labeled VOUTP.


EVAL-AD8363
AD8363 Evaluation Board

Latest Discussions

Recently Viewed