AD8011

PRODUCTION

300 MHz, 1 mA Current Feedback Amplifier

Viewing:

Overview

  • Easy to Use
    Low Power
    1 mA Power Supply Current (5 mW on 5 Vs)
  • High Speed and Fast Settling on 5 V
    300 MHz, -3 dB Bandwidth (G = +1)
    180 MHz, -3 dB Bandwidth (G = +2)
    2000 V/µs Slew Rate
    29 ns Settling Time to 0.1%
  • Single Supply Operation
    Fully Specified for 5 V Supply
  • Good Video Specifications
    (RL = 1 kΩ, G = +2)
    Gain Flatness 0.1 dB to 25 MHz
    0.02% Differential Gain Error
    0.06° Differential Phase Error
  • Low Distortion
    -70 dBc Worst Harmonic @ 5 MHz
    -62 dBc Worst Harmonic @ 20 MHz
AD8011
300 MHz, 1 mA Current Feedback Amplifier
AD8011-fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

SPICE Model 1

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Evaluation Kits

EVAL-HSAMP-1

Universal Evaluation Board for Single High Speed Operational Amplifiers

Features and Benefits

  • Enables quick breadboarding/prototyping
  • User defined circuit configuration
  • Edge mounted Subminiature Version A (SMA) connector
  • provisions Easy connection to test equipment and other circuits

Product Details

The Universal Single High Speed Amplifier Evaluation Boards are bare boards that enable users to quickly prototype a variety of amplifier circuits, which minimizes risk and reduces time to market. These boards are all RoHs Compliant. See ordering guide below on what board to order by lead count and package.

Resources

EVAL-HSAMP-1
Universal Evaluation Board for Single High Speed Operational Amplifiers

Latest Discussions

Recently Viewed