AD5663

PRODUCTION

2.7 V to 5.5 V, 250 μA, Rail-to-Rail Output, Dual 16-Bit nanoDAC®

Viewing:

Overview

  • Low power, dual 16-bit nanoDAC
  • Relative accuracy: ±12 LSBs maximum
  • Guaranteed monotonic by design
  • 10-lead MSOP and 3 mm × 3 mm LFCSP_WD
  • 2.7 V to 5.5 V power supply
  • Per channel power-down
  • Power-on reset to zero scale or midscale
  • Hardware LDAC and CLR functions
  • Serial interface; up to 50 MHz

The AD5663, a member of the nanoDAC® family, is a low power, dual, 16-bit buffered voltage-out DAC that operates from a single 2.7 V to 5.5 V supply and is guaranteed monotonic by design.

The AD5663 requires an external reference voltage to set the output range of the DAC. The part incorporates a power-on reset circuit that ensures the DAC output powers up to 0 V or midscale (AD5663BRMZ-1) and remains there until a valid write takes place. The part contains a power-down feature that reduces the current consumption of the device to 480 nA at 5 V and provides software-selectable output loads while in power-down mode.

The low power consumption of this part in normal operation makes it ideally suited to portable, battery-operated equipment. The power consumption is 1.25 mW at 5 V, going down to 2.4 μW in power-down mode.

The on-chip precision output amplifier of the AD5663 allows rail-to-rail output swing to be achieved.

The AD5663 uses a versatile, 3-wire serial interface that operates at clock rates up to 50 MHz and is compatible with standard SPI®, QSPI, MICROWIRE, and DSP interface standards.

Product Highlights

  1. Dual 16-bit DAC; relative accuracy of ±12 LSBs maximum.
  2. Available in 10-lead MSOP and 10-lead, 3 mm × 3 mm LFCSP_WD packages.
  3. Low power; typically consumes 0.6 mW at 3 V and 1.25 mW at 5 V.
  4. 7 μs maximum settling time.

Applications

  • Process control
  • Data acquisition systems
  • Portable battery-powered instruments
  • Digital gain and offset adjustment
  • Programmable voltage and current sources
  • Programmable attenuators

AD5663
2.7 V to 5.5 V, 250 μA, Rail-to-Rail Output, Dual 16-Bit nanoDAC®
AD5663 Functional Block Diagram AD5663 Pin Configuration AD5663 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1

AD5663 Evaluation Software (zip)


Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers & Isolators 5
ADuM1300 PRODUCTION Triple-Channel Digital Isolator
ADUM4160 PRODUCTION Full/Low Speed USB Digital Isolator
ADUM7440 PRODUCTION 1 kV RMS Quad-Channel Digital Isolator
ADUM7441 PRODUCTION 1 kV RMS Quad-Channel Digital Isolator
ADUM5401 PRODUCTION Quad-Channel, 2.5 kV Isolators with Integrated DC-to-DC Converter (3/1 channel directionality)
Operational Amplifiers (Op Amps) 3
AD820 PRODUCTION Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
OP295 PRODUCTION Rail-to-Rail Dual Op Amp
ADA4096-2 RECOMMENDED FOR NEW DESIGNS 30 V, Micropower, Overvoltage Protection, Rail-to-Rail Input/Output Dual Op Amplifier
Voltage References 2
REF195 PRODUCTION 5.0V Precision Micropower, Low Dropout, Low Voltage Reference
REF193 PRODUCTION 3.0V Precision Micropower, Low Dropout, Low Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Precision DAC Error Budget Tool

The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.

Open Tool

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD5663R

AD5663R Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD5663R and AD5667R
  • Flexible configuration options
  • On-board references
  • PC control in conjunction with Analog Devices, Inc.
  • EVAL-SDP-CB1Z system demonstration platform (SDP)

Product Details

The evaluation board is designed to allow straightforward customer evaluation of the device using the hardware and software provided. The evaluation board can also be used to quickly create a prototype with the AD5663R/AD5667R, reducing design time. The AD5663R/AD5667R operate from a single 2.7 V to 5.5 V supply. These are 16-bit, dual-channel, voltage output digital-to-analog converters (DACs). The AD5663R uses a serial peripheral interface (SPI) for configuration and control, whereas the AD5667R uses an I2C interface.

Full data on the AD5663R/AD5667R can be found in the appropriate data sheets available from Analog Devices and should be consulted in conjunction with the user guide UG-991 when using the evaluation board.

The evaluation board interfaces to the USB port of a PC via the SDP board.

This evaluation board requires the EVAL-SDP-CB1Z board (SDP-B controller board).


EVAL-AD5663R
AD5663R Evaluation Board
EVAL-AD5663R-SDZ/EVAL-AD5667R-SDZ Image

Latest Discussions

Recently Viewed