ADV212: JPEG 2000 Video Codec
The ADV212 is a single-chip JPEG2000 codec targeted for video and high bandwidth image compression applications that can benefit from the enhanced quality and features provided by the JPEG2000 (J2K) ...More
|
|
|
|
ADV212: JPEG 2000 Video Codec
Product Description
The ADV212 is a single-chip JPEG2000 codec targeted for video and high bandwidth image compression applications that can benefit from the enhanced quality and features provided by the JPEG2000 (J2K) ISO/IEC15444-1 image compression standard. The part implements the computationally intensive operations of the JPEG2000 image compression standard and provides fully compliant code-stream generation for most applications.
The dedicated video port of the ADV212 provides glueless con-nection to common digital video standards such as ITU-R BT.656, SMPTE 125M, SMPTE 293M (525p), ITU-R BT.1358 (625p), SMPTE 274M (1080i), or SMPTE 296M (720p). A variety of other high speed, synchronous pixel and video formats can also be supported by using the programmable framing and validation signals.
The ADV212 is an upgrade version of the ADV202 that is identical in pinout and footprint. It supports all the functionality of the ADV202 and has the following additional options: JTAG/boundary scan support and power reduction of at least 30% compared with the ADV202.
Applications
Data Sheet, Rev. A, 4/08
- Data Sheet Rev A, 04/2008 (pdf 389kB)
- (About Data Sheets)
Features
- Complete single-chip JPEG 2000 compression and decompression solution for video and still images
- Identical in pinout and footprint to the ADV202 and supports all the functionality of the ADV202
- Power reduction of at least 30% compared with ADV202
- JTAG/boundary scan support
- Patented SURF® (spatial ultraefficient recursive filtering) technology enables low power, low cost wavelet-based compression
- Supports both 9/7 and 5/3 wavelet transforms with up to 6 levels of transform
- See Data Sheet for Additional Information
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADV212
JPEG 2000 Video Codec
Functional Block Diagram for ADV212
Specifications
| Bits per Component | 16 |
| Compression Format | JPEG2000 |
| Microcontroller Interface | 16 or 32-bits |
| External Memory Necessary | No - Internal |
| On-board Rate Control | Yes |
| HD Encode Capability | Yes |
| Development Kits | Evaluation Board ,Video Pipe (3rd Party) |
| Target Applications | CCTV,Consumer,Industrial ,Professional |
| Temp Range (°C) | -40 to 85 |
| Package | 121-pin BGA, 144-pin BGA |
| Part# | Bits per Component | Compression Format | External Memory Necessary | On-board Rate Control | HD Encode Capability | Development Kits | Target Applications | Temp Range (°C) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| ADV202 | 16 | JPEG2000 | No - Internal | Yes | Yes | Evaluation Board , Video Pipe (3rd Party) | CCTV, Consumer, Industrial , Professional | -40 to 85 | $30.26 |
| ADV212 | 16 | JPEG2000 | No - Internal | Yes | Yes | Evaluation Board , Video Pipe (3rd Party) | CCTV, Consumer, Industrial , Professional | -40 to 85 | $25.30 |
| ADV601 | 10 | Proprietary Wavelet | Yes | No | No | VideoLab | Professional | 0 to 70 | $43.47 |
| ADV601LC | 8 | Proprietary Wavelet | Yes | No | No | Video Pipe | Consumer | 0 to 70 | $25.25 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADV212 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADV212-ASD-P160-EB | Obs | EVALUATION BOARDS | - | Ind | - | - | N | Contact ADI | Contact ADI |
| ADV212-ASD-P160EBZ | Prodn | EVALUATION BOARDS | - | Ind | $759.00 | 12/05/2008 | Y | Contact ADI | Add To Cart |
| ADV212-HD-EB | Contact ADI | EVALUATION BOARDS | - | Ind | $2,530.00 | 01/30/2009 | N | Contact ADI | Contact ADI |
| ADV212BBCZ-115 | Prodn | 121 ball CSPBGA (12x12mm) | 121 | Comm. | $25.30 | 12/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADV212BBCZ-150 | Prodn | 144 ball CSPBGA (13x13mm) | 144 | Comm. | $30.36 | 12/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADV212BBCZRL-115 | Prodn | 121 ball CSPBGA (12x12mm) | 121 | Comm. | $25.30 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADV212BBCZRL-150 | Prodn | 144 ball CSPBGA (13x13mm) | 144 | Comm. | $30.36 | 01/09/2009 |
Y
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close