Products
AD8620
PRODUCTIONLow Input Bias Current, Wide BW JFET Precision Dual Op Amp
- Part Models
- 5
- 1ku List Price
- Starting From $11.17
Viewing:
Overview
- Low Noise 6 nV/√Hz
- Low Offset Voltage: 100 µV Max
- Low Input Bias Current 10 pA Max
- Fast Settling: 600 ns to 0.01%
- Low Distortion
- Unity Gain Stable
- No Phase Reversal
- Dual-Supply Operation: ±5 V to ±13 V
The AD8610 (single) and AD8620 (dual) are very high precision JFET input amplifiers featuring ultralow offset voltage and drift, very low input voltage and current noise, very low input bias current, and wide bandwidth. Unlike many JFET amplifiers, the AD8610 input bias current is low over the entire operating temperature range. The AD8610 is stable with capacitive loads of over 1000 pF in noninverting unity gain; much larger capacitive loads can be driven easily at higher noise gains. The AD8610 swings to within 1.2 V of the supplies even with a 1 k Ω load, maximizing dynamic range even with limited supply voltages. Outputs slew at 50 V/µs in either inverting or noninverting gain configurations, and settle to 0.01% accuracy in less than 600 ns. Combined with the high input impedance, great precision, and very high output drive, theAD8610 is an ideal amplifier for driving high performance A/D inputs and buffering D/A converter outputs.
Applications for the AD8610 and AD8620 include electronic instruments; ATE amplification, buffering, and integrator circuits; CAT/MRI/Ultrasound medical instrumentation; instrumentation quality photodiode amplification; fast precision filters (including PLL filters); and high quality audio.
The AD8610 is fully specified over the extended industrial (-40ºC to +125ºC temperature range. The AD8610 is available in the narrow 8-lead SOIC and the tiny MSOP8 surface-mount packages. The AD8620 is available in the narrow 8-lead SOIC package. MSOP8 packaged devices are available only in tape and reel.
Documentation
Data Sheet 1
Application Note 5
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD8620ARZ | 8-Lead SOIC | ||
| AD8620ARZ-REEL | 8-Lead SOIC | ||
| AD8620ARZ-REEL7 | 8-Lead SOIC | ||
| AD8620BRZ | 8-Lead SOIC | ||
| AD8620BRZ-REEL7 | 8-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 16, 2026 - 26_0028 Qualification of Wafer Fabrication Site Analog Devices Limerick for XF26/XF18/XF12/XF8 Products |
||
| AD8620ARZ | PRODUCTION | |
| AD8620ARZ-REEL | PRODUCTION | |
| AD8620ARZ-REEL7 | PRODUCTION | |
| AD8620BRZ | PRODUCTION | |
| AD8620BRZ-REEL7 | PRODUCTION | |
|
Sep 7, 2017 - 17_0079 Qualification of TeamQuest Technology Inc., Philippines as an Alternate Test Site for TC-Vos Testing |
||
| AD8620ARZ | PRODUCTION | |
| AD8620ARZ-REEL | PRODUCTION | |
| AD8620ARZ-REEL7 | PRODUCTION | |
| AD8620BRZ-REEL7 | PRODUCTION | |
|
Nov 23, 2010 - 10_0004 Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor |
||
| AD8620ARZ | PRODUCTION | |
| AD8620ARZ-REEL | PRODUCTION | |
| AD8620ARZ-REEL7 | PRODUCTION | |
| AD8620BRZ | PRODUCTION | |
| AD8620BRZ-REEL7 | PRODUCTION | |
|
Sep 9, 2009 - 07_0083 Polyimide Change |
||
| AD8620ARZ | PRODUCTION | |
| AD8620ARZ-REEL | PRODUCTION | |
| AD8620ARZ-REEL7 | PRODUCTION | |
| AD8620BRZ | PRODUCTION | |
| AD8620BRZ-REEL7 | PRODUCTION | |
|
Aug 19, 2009 - 07_0024 Package Material Changes for SOT23, MiniSO, MQFP, PDIP, PLCC, SOIC (narrow and wide body), SSOP, TSSOP and TSSOP exposed pad |
||
| AD8620ARZ | PRODUCTION | |
| AD8620ARZ-REEL | PRODUCTION | |
| AD8620ARZ-REEL7 | PRODUCTION | |
| AD8620BRZ | PRODUCTION | |
| AD8620BRZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADA4625-2 | RECOMMENDED FOR NEW DESIGNS | 36 V, 18 MHz, Low Noise, Fast Settling Single Supply, RRO, JFET Op Amp |
Tools & Simulations
ADI Circuit Explorer™
ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.
Open ToolAnalog Filter Wizard
Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.
Open ToolAnalog Photodiode Wizard
Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.
Open ToolSignal Chain Designer
Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.
Open Tool