AD8500: Micropower Precision CMOS Operational Amplifier
The AD8500 is a low power, precision CMOS op amp featuring a maximum supply current of 1 μA. The AD8500 has a maximum offset voltage of 1 mV and a typical input bias current of 1 pA, and it operates ...More
AD8500: Micropower Precision CMOS Operational Amplifier
Product Description
The AD8500 is a low power, precision CMOS op amp featuring a maximum supply current of 1 μA. The AD8500 has a maximum offset voltage of 1 mV and a typical input bias current of 1 pA, and it operates rail-to-rail on both the input and output. The AD8500 can operate from a single-supply voltage of +1.8 V to +5.5 V or a dual-supply voltage of ±0.9 V to ±2.75 V.
With its low power consumption, low input bias current, and rail-to-rail input and output, the AD8500 is ideally suited for a variety of battery-powered portable applications. Potential applications include ECGs, pulse monitors, glucose meters, smoke and fire detectors, vibration monitors, and backup battery sensors.
The ability to swing rail-to-rail at both the input and output helps maximize dynamic range and signal-to-noise ratio in systems that operate at very low voltages. The low offset voltage allows the AD8500 to be used in systems with high gain without having excessively large output offset errors, and it provides high accuracy without the need for system calibration.
The AD8500 is fully specified over the industrial temperature range (−40°C to +85°C) and is operational over the extended industrial temperature range (−40°C to +125°C). It is available in a 5-lead, SC70 surface-mount package.
Applications
Features
- Supply Current: 1 μA Maximum
- Offset Voltage: 1 mV Maximum
- Single-supply or Dual-supply Operation
- Rail-to-rail Input and Output
- No Phase Reversal
- Unity Gain Stable
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for AD8500
Micropower Precision CMOS Operational Amplifier
Pin Configuration Diagram for AD8500
ADA4855-3 - Single Supply, High Speed, Rail-to-Rail Output, Triple Op Amp
ADA4817-1 - Low Noise, 1 GHz FastFET Op Amps
ADA4817-2 - Low Noise, 1 GHz FastFET Op Amps
ADA4858-3 - Single-Supply, High Speed, Triple Op Amp with Charge Pump
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| AD8500 | 7KHz | 4mV/µs | 235µV | 1pA | 190nV/rtHz | 1 | -40 to +125 |
| AD8603 | 400KHz | 100mV/µs | 12µV | 200fA | 22nV/rtHz | 1 | -40 to +125 |
| AD8663 | 540KHz | 300mV/µs | 30µV | 300fA | 21nV/rtHz | 1 | -40 to +125 |
| AD8641 | 3.5MHz | 3V/µs | 50µV | 250fA | 27.5nV/rtHz | 1 | -40 to +125 |
| AD8661 | 4MHz | 3.5V/µs | 30µV | 300fA | 12nV/rtHz | 1 | -40 to +125 |
| AD8605 | 10MHz | 5V/µs | 20µV | 200fA | 6.5nV/rtHz | 1 | -40 to +125 |
| AD8615 | 23MHz | 12V/µs | 80µV | 200fA | 7nV/rtHz | 1 | -40 to +125 |
| AD8651 | 50MHz |