Add to Signal Chain Designer

ADSP-TS202S:  500 MHz TigerSHARC Processor with 12 Mbit on-chip embedded DRAM

Product Details

The ADSP-TS202S is a member of the TigerSHARC Processor family. Targeted at numerous signal processing applications that rely on multiple processors working together to execute computationally-intensive real-time functions, ADI's TigerSHARC Processor is well-suited to video and communication markets as well as defense, medical imaging, industrial instrumentation. The ADSP-TS202S features a static superscaler architecture which combines RISC, VLIW and standard DSP functionality. Native support of fixed and floating point data types, coupled with the leading edge multiprocessing capabilities allows the TigerSHARC Processor to offer unrivaled DSP performance. At a 500 MHz clock rate, the ADSP-TS202S offers the industry's highest 16-bit fixed-point and 32-bit floating-point performance. The ADSP-TS202S has a 32-bit 1024-point complex FFT time of 20.2 microseconds and provides 1500 MFLOPs per watt.

ADSP-TS202S Performance:
- High performance 500 MHz, 2 ns instruction rate DSP core
- Executes eight 16-bit MACs with 40-bit accumulation or two 32-bit MACs with 80-bit accumulation per cycle
- Executes six single-precision floating point or twenty four 16-bit fixed point operations per cycle (3 GFLOPS or 12 GOPS performance)
- 2-cycle, interlocked execution pipe
- Parallelism allows the execution of up to four 32-bit instructions per cycle

The ADSP-TS202S is available in a 25x25mm inexpensive, BGA package. The TigerSHARC Processor is available for general purpose sampling today.

FEATURES and BENEFITS

  • Static Superscalar architecture which supports 1, 8, 16 and 32-bit fixed point as well as floating point data processing
  • High performance 500 MHz, 2.0 ns instruction rate DSP core
  • 12 Mbit on-chip embedded DRAM internally organized in six banks with user-defined partitioning
  • 14 channel, zero overhead DMA controller
  • Four internal 128-bit wide internal buses providing a total memory bandwidth of 32 Gbytes per second
  • Single instruction multiple-data (SIMD) operation supported by two computation blocks each with an ALU, multiplier, shifter and 32-word register file
  • Assembly and C language programmability

Functional Block Diagram

Documentation

Title Content Type File Type
ADSP-TS202S: TigerSHARC Embedded Processor Data Sheet (Rev C, 12/2006) (pdf, 1650 kB) Data Sheets PDF
TigerSHARC Embedded Processor ADSP-TS202S (Rev C, 12/2006) (pdf, 1650 kB) Data Sheets PDF
AN-911: A Detailed Guide to Powering the TigerSHARC Processors  (pdf, 239 kB) Application Notes PDF
EE-175: Emulator and Evaluation Hardware Troubleshooting Guide for VisualDSP++ Users (Rev 13, 09/2012)  (pdf, 183 kB) Application Notes PDF
EE-303: Using VisualDSP++ Thread-Safe Libraries with a Third-Party RTOS (Rev 1, 11/2006)  (pdf, 56 kB) Application Notes PDF
EE-170: Estimating Power for ADSP-TS201S TigerSHARC Processors (Rev 2, 10/2006)  (pdf, 372 kB) Application Notes PDF
EE-283: External Bus Arbitration with ADSP-TS20x TigerSHARC Processors (Rev 1, 02/2006)  (pdf, 971 kB) Application Notes PDF
EE-261: Understanding Jitter Requirements of PLL-Based Processors  (pdf, 90 kB) Application Notes PDF
EE-263: Parallel Implementation of Fixed-Point FFTs on TigerSHARC Processors  (pdf, 148 kB) Application Notes PDF
EE-217: Updating the ADSP-TS101S TigerSHARC EZ-KIT Lite Firmware  (pdf, 73 kB) Application Notes PDF
EE-202: Using the Expert Linker for Multiprocessor LDFs (Rev 3, 05/2005)  (pdf, 1186 kB) Application Notes PDF
EE-241: SHARC DSPs to TigerSHARC Processors Code Porting Guide  (pdf, 693 kB) Application Notes PDF
EE-200: ADSP-TS20x TigerSHARC Processor Boot Loader Kernels Operation  (pdf, 126 kB) Application Notes PDF
EE-201: ADSP-TS20x TigerSHARC Processor On-chip SDRAM Controller  (pdf, 584 kB) Application Notes PDF
EE-211: 16-bit FIR Filters on ADSP-TS20x TigerSHARC Processors  (pdf, 109 kB) Application Notes PDF
EE-218: Writing Efficient Floating-Point FFTs for ADSP-TS201 TigerSHARC Processors  (pdf, 476 kB) Application Notes PDF
EE-215: A 16-bit IIR Filter on the ADSP-TS20x TigerSHARC Processor  (pdf, 57 kB) Application Notes PDF
EE-210: SDRAM Selection and Configuration Guidelines for ADI Processors  (pdf, 241 kB) Application Notes PDF
EE-179: ADSP-TS20xS TigerSHARC System Design Guidelines (Rev 6, 07/2006)  (pdf, 270 kB) Application Notes PDF
EE-198: User Guide to ADSP-TS201S TigerSHARC Processor IBIS Files  (pdf, 123 kB) Application Notes PDF
EE-68: Analog Devices JTAG Emulation Technical Reference (Rev 10, 04/2008)  (pdf, 293 kB) Application Notes PDF
ADSP-TS201 TigerSHARC Processor Hardware Reference (Revision 1.1, December 2004)  (pdf, 2708 kB) | Request a CD Processor Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.5, January 2011)  (pdf, 2246 kB) Software Manuals PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.3, January 2011)  (pdf, 785 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.5, January 2011)  (pdf, 2401 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Users Guide (Revision 3.0, August 2007)  (pdf, 2738 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Quick Installation Reference Card (Revision 3.1, November 2007)  (pdf, 91 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Getting Started Guide (Revision 3.0, August 2007) | Request a CD Software Manuals HTML
VisualDSP++ 5.0 Product Release Bulletin (Revision 3.0, August 2007)  (pdf, 774 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 C/C++ Compiler and Library Manual for TigerSHARC Processors (Revision 4.1, August 2008)  (pdf, 3085 kB) | Request a CD Software Manuals PDF
ADSP-TS101S EZ-KIT Lite Manual (Rev. 2.1, April 2006)  (pdf, 1248 kB) | Request a CD Evaluation Kit Manuals PDF
HPUSB, USB, and HPPCI Emulator User’s Guide, Revision 3.2, July 2012  (pdf, 746 kB) Emulator Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.0, August 2007)  (pdf, 562 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.2, March 2009)  (pdf, 1845 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.2, March 2009)  (pdf, 5290 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.2, March 2009)  (pdf, 2137 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.1, August 2008)  (pdf, 2775 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.1, October 2008)  (pdf, 2924 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.1, August 2008)  (pdf, 3643 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.1, August 2008)  (pdf, 959 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Kernel [VDK] User's Guide (Revision 2.0, April 2006)  (pdf, 2354 kB) Legacy Software Manuals PDF
VisualDSP++ 3.5 for TigerSHARC Processors (March 2004)  (zip, 0) Legacy Software Manuals ZIP
VisualDSP++ 4.5 Assembler and Preprocessor Manual (Revision 2.0, April 2006)  (pdf, 1363 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 C/C++ Compiler and Library Manual for TigerSHARC Processors (Revision 3.0, April 2006)  (pdf) Legacy Software Manuals PDF
VisualDSP++ 4.0 Assembler and Preprocessor Manual (Revision 1.0, January 2005)  (pdf, 1101 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 User's Guide (Revision 2.0, April 2006)  (pdf, 2795 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 User’s Guide (Revision 1.0, January 2005)  (pdf, 2546 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Product Release Bulletin (Revision 1.0, January 2005)  (pdf, 788 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Loader Manual (Revision 1.0, January 2005)  (pdf, 1598 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Linker and Utilities Manual (Revision 1.0, January 2005)  (pdf, 4712 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Kernel -VDK- User’s Guide (Revision 1.0, January 2005)  (pdf, 1670 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 Getting Started Guide (Revision 1.0, January 2005)  (pdf, 1413 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 C/C++ Compiler and Library Manual for TigerSHARC Processors (Revision 2.0, January 2005)  (pdf, 6562 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Loader and Utilities Manual (Revision 1.0, April 2006)  (pdf, 1945 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Linker and Utilities Manual (Revision 2.0, April 2006)  (pdf, 5776 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Quick Installation Reference Card (Revision 2.0, June 2006)  (pdf, 85 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Getting Started Guide (Revision 2.0, April 2006)  (pdf, 1452 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Product Release Bulletin (Revision 2.0, April 2006)  (pdf, 707 kB) Legacy Software Manuals PDF
VisualDSP++ 3.0 for TigerSHARC Processors (Rev 1.0, October 2002)  (zip, 0) Legacy Software Manuals ZIP
VisualDSP++ 2.0 for TigerSHARC Processors (Rev 3.0, July 2001)  (zip, 0) Legacy Software Manuals ZIP
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Legacy Software Manuals PDF
ADSP-TS201S EZ-KIT Lite Evaluation System Manual (Rev 3.0, January 2007)  (pdf, 2765 kB) Legacy Evaluation Kit Manuals PDF
ADSP-TS201S EZ-KIT Lite Evaluation System Manual (Rev 2.0, January 2005)  (pdf, 2977 kB) Legacy Evaluation Kit Manuals PDF
Apex-ICE USB Emulator Hardware Installation Guide (Rev 6.0, December 2002)  (pdf, 605 kB) Legacy Emulator Manuals PDF
SHARC Bites Back - The Memory Inside: TigerSHARC Swallows Its DRAM  (pdf, 136 kB)
Reprinted with permission from COTS Journal December 2003
Technical Articles PDF
DSPs Step Forward in 3G Stations  (pdf, 56 kB)
By Patrick Mannion
Reprinted from Electronic Engineering Times with permission. Originally published in the April 26, 2004 issue.
Technical Articles PDF
Continuous Real-Time Signal Processing -- Comparing TigerSHARC and PowerPC Via Continuous cFFTs  (pdf, 70 kB)
By Jeffry Milrod, President, BittWare Chuck Millet, TigerSHARC Product Manager, Analog Devices
Technical Articles PDF
A Software Solution for Chip Rate Processing in CDMA Wireless Infrastructure  (pdf, 71 kB)
By Keld Lange, Alcatel Mobile Networks Division, Germany, Gero Blanke, Alcatel Research & Innovation, Germany and Rasekh Rlfaat, Analog Devices, Inc.
Posted with permission of IEEE Communications Magazine. originally published in the February, 2002 issue of IEEE Communications Magazine
Technical Articles PDF
DSP brings base station SDR reality
By Andy McCann and Brad Brannon, Analog Devices, Inc.
RF Design, September 2004
Technical Articles HTML
600 MHz TigerSHARC Processor: The Performance Density Leader  (pdf, 1408 kB) Product Highlights PDF
TigerSHARC Processor Benchmarks Benchmarks HTML
ADSP-TS202S TigerSHARC Anomaly List for Revision(s) 1.1, 1.2, 2.0 (Rev L, 01-08-2008)  (pdf) IC Anomalies PDF
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8
Solutions Bulletins HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
VisualDSP++ 5.0
Easy-to-use integrated software development and debugging environment (DDE). Efficiently manage projects from start to finish from within a single interface.
VisualDSP++ HTML
ADSP-TS20x TigerSHARC BSDL File 25x25mm PBGA Package for Revision 2.0, (01/2006)  (txt) BSDL Files TXT
ADSP-TS20x TigerSHARC BSDL File 25x25mm PBGA Package for Revision 1.2, (03/2005)  (txt) BSDL Files TXT
ADSP-TS20x TigerSHARC BSDL File 25x25mm PBGA Package for Revision 1.1, (03/2005)  (txt)
Latest revisions to BSDL file.
BSDL Files TXT
TigerSHARC Processor Code Examples Code Examples HTML
VisualDSP++ Downloads and Updates Software Tools Upgrades HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

SampleSample & Buy

Price, packaging, availability

ADSP-TS202S Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADSP-TS202SABPZ050 Status: Production BGA THERM ENH W/ HEATSINK 576 Ind Tray, 44 $225.15 $209.51 E  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

USB-Based Emulator and High Performance USB-Based Emulator
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-HPUSB-ICE Status: Production Emulator $4,000.00 Yes -
ADZS-USB-ICE Status: Production Emulator $1,200.00 Yes -
VDSP-BLKFN-PCFLOAT Status: Production Development Software $4,250.00 Yes -
VDSP-BLKFN-PCFLT-5 Status: Production Development Software $14,000.00 Yes -
VDSP-BLKFN-PC-FULL Status: Production Development Software $3,500.00 Yes -
VDSP-BLKFN-PC-TEST Status: Production Development Software - Yes -
VDSP-SHARC-PCFLOAT Status: Production Development Software $4,300.00 Yes -
VDSP-SHARC-PCFLT-5 Status: Production Development Software $14,200.00 Yes -
VDSP-SHARC-PC-FULL Status: Production Development Software $3,550.00 Yes -
VDSP-SHARC-PC-TEST Status: Production Development Software - Yes -
VDSP-TS-PCFLOAT Status: Production Evaluation Board $4,300.00 No -
VDSP-TS-PCFLT-5 Status: Production Evaluation Board $14,200.00 No -
VDSP-TS-PC-FULL Status: Production Evaluation Board $3,550.00 No -
VDSP-TS-PC-TEST Status: Production Evaluation Board - No -
EZ-KIT Lite Evaluation Kit for ADSP-TS201S Processor
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-TS201S-EZLITE Status: Production Evaluation Board $1,000.00 Yes -
ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
ADZS-USB-ICE Status: Production Evaluation Board $1,200.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close