ADSP-21375
PRODUCTIONHigh-Performance 32-bit Floating-Point SHARC Processor
- Part Models
- 2
- 1ku List Price
- Starting From $14.19
Overview
|
|
The ADSP-21375 SHARC® Processor family offers the highest MFLOP/$ performance for a variety of applications. The ADSP-21375 device is pin-compatible and code-compatible with prior SHARC Processors such as the ADSP-21367 and ADSP-21369. This member of the SHARC Processor family is based on a single-instruction, multiple-data (SIMD) core, which supports both 32-bit fixed-point and 32-/40-bit floating-point arithmetic formats, making them particularly suitable for cost optimized high precision applications.
SHARC Processors also integrate many peripherals designed to simplify hardware design, minimize system design risks, and reduce end-customer time to market. Grouped together, and broadly named the Digital Applications Interface (DAI), these functional blocks may be connected to each other or to external pins via the software-programmable Signal Routing Unit (SRU). The SRU is an innovative architectural feature that enables complete and flexible routing amongst DAI blocks. Peripherals connected through the SRU include, but are not limited to, serial ports and SPI ports block.
Documentation
Data Sheet 1
User Guide 5
Application Note 39
Processor Manual 4
Product Highlight 2
Software Manual 11
Emulator Manual 3
Legacy Evaluation Kit Manual 1
Product Highlight 2
Product Selection Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADSP-21375BSWZ-2B | 208-Lead LQFP (28mm x 28mm w/ EP) | ||
| ADSP-21375KSWZ-2B | 208-Lead LQFP (28mm x 28mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Oct 18, 2016 - 16_0034 Assembly Relocation of Select LQFP,LQFP_EP,MQFP,TQFP,TQFP_EP Products to Stats ChipPAC China Jiangyin |
||
| ADSP-21375BSWZ-2B | PRODUCTION | |
| ADSP-21375KSWZ-2B | PRODUCTION | |
|
Jun 18, 2010 - 07_0093 Conversion to Laser Mark for all ADSPXXXX, ADSSTXXXX, and PC Audio Codecs Ink on Plastic Encapsulated Parts |
||
| ADSP-21375BSWZ-2B | PRODUCTION | |
| ADSP-21375KSWZ-2B | PRODUCTION | |
|
Jan 5, 2009 - 07_0077 Certification of STATSChipPAC Shanghai, China and AMKOR Philippines as additional sources for Assembly & Test of QFP Packages |
||
| ADSP-21375BSWZ-2B | PRODUCTION | |
| ADSP-21375KSWZ-2B | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software & Tools Anomaly 1
SigmaStudio®
Graphical development tool for programming, development, and tuning software for ADI DSP audio processors and A2B® transceivers.
View DetailsCrossCore® Embedded Studio
CCES is a world-class integrated development environment (IDE) for the ADI Blackfin®, SHARC® and Arm® processor families.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Evaluation Kits
Latest Discussions
No discussions on ADSP-21375 yet. Have something to say?
Start a Discussion on EngineerZone®