µC/FS File System for CrossCore® Embedded Studio

Product Details

µC/FS™ File System for CrossCore Embedded Studio is a compact, reliable, high-performance file system which is the result of collaboration between Analog Devices and Micriµm. It provides a user-friendly programming environment for µC/FS applications running on the Analog Devices Blackfin® processor family and seamlessly integrates with CrossCore Embedded Studio. It is based on clean, consistent ANSI C source code, with extensive comments describing most global variables and all functions. It supports the FAT file system for interoperability with all major operating systems. An optional journaling component provides fail-safe operation, while maintaining FAT compatibility. The journaling component is available for purchase separately through Analog Devices.

The memory footprint of μC/FS can be adjusted at compile time based on required features and the desired level of run-time argument checking. For applications with limited RAM, features such as cache and read/write buffering can be disabled; for applications with sufficient RAM, enabling these features improves performance.

μC/FS can access multiple media simultaneously, including multiple instances of the same type of medium (since all drivers are re-entrant). In addition, a logical device driver is provided so that a single file system can span several (typically identical) devices.


Ordering Information:
Part number: AD-UCFS-SPRD

CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

 

ucfs_splash_prod.bmp

Features

  • Integrates seamlessly with CrossCore Embedded Studio
  • Processor independent interface
  • Scalable RAM and ROM requirements
  • Full FAT support including FAT12/16/32 and long file names (VFAT)
  • POSIX-compatible interface for file and directory access
  • Follows ANSI C and MISRA-C coding standards
  • Device format and partition creation
  • Support for multiple devices (RAMDisk, SD card, NAND Flash, IDE)
  • Files names can be specified in Unicode
    (UTF-8)
     Journaling component for fail-safe FAT operation is an optional and
     separately installable package.

Product Downloads

System Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore® Embedded Studio for Analog Devices Processors.

EngineerZone Support Community: Latest CrossCore Embedded Studio and Add-ins


Micrium based CrossCore Software License Options

    Single Product License
    A Single Product License allows the licensee to embed the software into one specific customer identified end-product. Each end-product can be produced in an unlimited number of units, for the lifetime of that one specific end-product. An end-product refers to a product manufactured by the licensee using the software. Each end-product is assumed to contain a single microprocessor, microcontroller or DSP.

    Product Line License (Product Family License)
    A Product Line License (also known as a Product Family License) allows the licensee to embed the software into an unlimited number of different “Single Products? as long as each such product performs a similar function. For example, all commercial washing machines would be considered being part of a product family. Commercial “dryers? would be considered being part of a different family of products. Each end-product within the product family can be produced in an unlimited quantity, for the lifetime of the end-products belonging to the product family.

    CPU-Type License (Platform License)
    A CPU-Type License allows the licensee to embed the software into any number of different end-products using a single and specific processor type. The license holder may manufacture an unlimited number of units of each of these different end-products for the life of the end-product that uses the specific licensed processor type from ADI (or its affiliates). The processor type is defined as being part of the same family. For example; Blackfin® (for example, Blackfin® ADSP-BFxxx).

    Site License
    A Site License allows the licensee to embed the software into any end-product that uses any CPU as long as the products are designed at a single physical site. A site is defined as licensee facilities where a product is being developed and may consist of multiple buildings located within a two (2) mile radius building one or more end-products.

    Common to all Micriµm based CrossCore Embedded Studio Add-in licenses:
  • Licenses are royalty free.
  • Licenses are perpetual for the life of the customer end-product.
  • One year of maintenance is included with each license. The maintenance period begins when the product is first licensed.
  • Subsequent years of maintenance are optional but highly recommended so that upgrades, improvements, bug fixes etc. are continually provided.
  • For pricing on additional Micriµm based CrossCore Software license options, please Contact ADI
  • For a more complete list of µC/USB Device Stack parts refer to this document

Maintenance Policy:  A CrossCore Embedded Studio license includes one year of updates, upgrades and lifetime support. The optional annual maintenance provides access to updates and upgrades released during the maintenance period. Updates released after the maintenance period will not run until maintenance is renewed. Renewing maintenance provides instant access to all previous updates. Annual maintenance is 20% of book price for each license option, for additional information please Contact ADI

Evaluation Version Reminder:  A reminder that once your evaluation of uCOS-III Real-Time Kernel for CrossCore Embedded Studio is complete, and you decide to use it in a commercial product,you must purchase a full license from Analog Devices to comply with our license terms and agreements.

Licensing to Colleges and Universities Policy:  Developers from accredited colleges and universities can use µC/OS-III Real-Time Kernel for CCES without a license, as long as the software is used only for educational purposes or peaceful research.

SampleBuy

Price, packaging, availability

µC/FS File System for CrossCore® Embedded Studio
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD-UCFS-MNT-ST Status: Contact ADI Maintenance μC/FS for CCES Site License - Yes - Contact ADI
AD-UCFS-SPRD Status: Production μC/FS for CCES Single Prod Lic $5,000.00 Yes -
AD-UCFS-PL Status: Production μC/FS for CCES Prod Line Lic - Yes - Contact ADI
AD-UCFS-CPU Status: Production μC/FS for CCES CPU-Type Lic - Yes - Contact ADI
AD-UCFS-SITE Status: Production μC/FS for CCES Site License - Yes - Contact ADI
AD-UCFS-JRN-SPRD Status: Production μC/FS Journaling for CCES Single Prd Lic $3,000.00 Yes -
AD-UCFS-JRN-PL Status: Production µC/FS Journaling for CCES Prod Line Lic - Yes - Contact ADI
AD-UCFS-JRN-CPU Status: Production µC/FS Journaling for CCES CPU-Type Lic - Yes - Contact ADI
AD-UCFS-JRN-SITE Status: Production µC/FS Journaling for CCES Site License - Yes - Contact ADI
AD-UCFS-MNT-CPU Status: Contact ADI Maintenance μC/FS CCES CPU-Type Lic - Yes - Contact ADI
AD-UCFS-MJRN-SP Status: Contact ADI Maintenance μC/FS Journal Single Prd Lic - Yes - Contact ADI
AD-UCFS-MJRN-PL Status: Contact ADI Maintenance µC/FS Journal Prod Line Lic - Yes - Contact ADI
AD-UCFS-MJRN-ST Status: Contact ADI Maintenance µC/FS Journal Site License - Yes - Contact ADI

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close