ADSP-BF525:  Low Power Blackfin Processor with Advanced Peripherals

Product Status:   Production 

The ADSP-BF525 offers up to 600 MHz performance and up to 1200 MMACs. This processor core is supported by an advanced DMA controller supporting one-and two-dimensional DMA transfers between on-chip memory, off-chip memory, and system peripherals. The combination of the processor core speed and the DMA controller allows for efficient processing of audio, voice, video, and image ...More

ADSP-BF525:  Low Power Blackfin Processor with Advanced Peripherals

Product Description

The ADSP-BF525 offers up to 600 MHz performance and up to 1200 MMACs. This processor core is supported by an advanced DMA controller supporting one-and two-dimensional DMA transfers between on-chip memory, off-chip memory, and system peripherals. The combination of the processor core speed and the DMA controller allows for efficient processing of audio, voice, video, and image data.

The ADSP-BF525 provides peripheral flexibility to complement its high performance processing. The HS USB OTG host direct memory access (HDMA) and NAND flash controller are just a few of the peripheral options on the ADSP-BF525 family—not to mention the availability of up to 48 GPIO ports.

For applications where product differentiation represents a challenge for securing market leadership, the ADSP-BF525 enables developers to provide features and benefits to augment their product offerings without compromising cost or power. The scalability of the ADSP-BF525 makes it an ideal candidate for Premium Audio Players where differentiation of features can be realized without sacrificing system cost. Where the diversity of Multimedia applications and content security are key attributes the ADSP-BF525 provides processing flexibility and Lockbox™ Secure Technology to enable users to develop freely and without bounds.

IP protection has become a necessary part of today’s embedded computing applications. The ADSP-BF525 provides a security scheme which balances flexibility and upgradeability with performance through the inclusion of a firmware-based solution including OTP (One Time Programmable) memory to enable users to implement private keys for secure access to program code.

    • Lockbox™ Secure Technology: Hardware-enabled security for code and content protection.
    • Blackfin Processor Core with up to 600 MHz (1200 MMACS) performance
    • 2 dual-channel, full-duplex synchronous serial ports supporting 8 stereo I2S channels
    • 12 peripheral DMA channels supporting one- and two-dimensional data transfers
    • NAND Flash Controller with 8-Bit interface for commands, addresses and data.
    • Connectivity: HS USB OTG, Host DMA Port, UART’s, SPORT’s, SPI and TWI.
    • Memory controller providing glue-less connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
    • 289-ball, 12x12 mm, 0.5 mm pitch mini-BGA (Commercial temperature range 0°C to +70°C)
    • 208-ball, 17x17 mm, 0.8 mm pitch mini-BGA (Commercial temperature range 0°C to +70°C; Industrial temperature range -40°C to +85°C*) * 533 MHz max operating speed

Functional Block Diagram for ADSP-BF525



Diagrams


Markets & Applications


Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

ADSP-BF525 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADSP-BF525BBCZ-5A Status: Production 208 Ball CSPBGA (17x17x1.75) 208 Ind Tray, 90 $15.96 $15.17 Y  Material Info PCN Purchase
ADSP-BF525KBCZ-5 Status: Production 289 Ball CSPBGA (12x12x1.26) 289 Comm. Tray, 189 $15.96 $15.17 Y  Material Info PCN Purchase
ADSP-BF525KBCZ-6 Status: Production 289 Ball CSPBGA (12x12x1.26) 289 Comm. Tray, 189 $19.69 $18.71 Y  Material Info PCN Purchase
ADSP-BF525KBCZ-6A Status: Production 208 Ball CSPBGA (17x17x1.75) 208 Comm. Tray, 90 $19.69 $18.71 Y  Material Info PCN Purchase

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Packing, Qty
Indicates the packing option of the model (Tube, Reel, Tray, etc.) and the standard quantity in that packing option.

Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN/PDN
This is the list of Product Change Notifications (PCN) and Product Discontinuance Notifications (PDN) published on the web for this model. Click on the link to access PCN/PDN information. Online PCNs are available starting in 2009 and online PDNs are available starting in 2010. To obtain older PCNs or PDNs, contact your ADI Sales Rep. For more information on ADI's PCN/PDN process, please visit our PCN/PDN Information page.

Check Inventory/Purchase/Sample
The Purchase button will be displayed if model is available for purchase online at Analog Devices or one of our authorized distributors. Select the purchase button to display inventory availability and online purchase options.
The Sample button will be displayed if a model is available for web samples. If a model is not available for web samples, look for notes on the product page that indicate how to request samples - or Contact ADI

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADSP-BF527 EZ-KIT Lite® Evaluation Kit for the ADSP-BF52x Blackfin Family
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BF527-EZLITE Status: Production Evaluation Board $900.00 Yes -
ADZS-BFAV-EZEXT Status: Production Evaluation Board $230.00 Yes -
ADZS-BFFPGA-EZEXT Status: Production Evaluation Board $325.00 Yes -
ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
ADZS-USB-ICE Status: Production Evaluation Board $1,200.00 Yes -
ADZS-ICE-100B Status: Production Evaluation Board $150.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

content here.
content here.