Add to Signal Chain Designer

ADSP-BF538F:  Blackfin Processor for Industrial and Peripheral Intensive Applications

Product Details

The Blackfin® Processor family has been expanded to address the ever-increasing need for more connection possibilities. This connectivity is coupled with the high performance 16-/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the Dynamic Power Management (DPM) functionality. System designers can take advantage of the combined control and signal processing capabilities of the processor core across a wide range of end applications through code compatibility of these new family members with existing Blackfin offerings.

The ADSP-BF538F processors are a functional extension of the popular ADSP-BF533 processor, and they are ideally suited for applications with multiple device connections. The ADSP-BF538F is equivalent in functionality to the ADSP-BF538 processor with the exception of the addition of onboard FLASH memory. Ideally suited for a broad range of industrial, instrumentation and medical appliance applications—allowing for broad connection possibilities coupled with a mix of control and signal processing needs based on the end product.

Designed for Embedded Development
A new addition to the Blackfin Processor family is the inclusion of integrated FLASH memory alongside the processor. There are two choices available in the ADSP-BF538F family, one with 512KB of onboard FLASH memory and one with 1MB of onboard FLASH memory. Both offer large code space for complex embedded systems and fast access time to the Blackfin core. This is in addition to the complementary Blackfin processor memory system that offers a powerful and flexible cache architecture that can dynamically balance between the hard real-time tasks desired in SRAM and soft real-time control tasks and an Operating System (OS) requiring cache functionality.

FLASH Memory Data Sheets:
4 Megabit (512 K x 8-Bit/256 K x 16-Bit) FLASH memory
8 Megabit (1 M x 8-Bit/512 K x 16-Bit) FLASH memory

Dynamic Power Management additionally lowers power consumption for extending battery life or for minimizing power dissipation in enclosed applications.

Designed as an Integrated System
In addition to the embedded connectivity of CAN, the ADSP-BF538F processors include a variety of general purpose functions designed to minimize external IC count and offer broad control and communication. Peripherals include three SPI®-compatible ports, three UARTs, four SPORT ports, three multifunction timers, 54 general-purpose I/Os, dual Two-Wire Interface for I2C operation, a real-time clock, a watchdog timer, an event controller, and a JTAG/debug interface. The flexible Parallel Peripheral Interface (PPI) offers a direct connection to a variety of video encoders/ decoders, display drivers, image sensors, and general-purpose converters.

Development Tools
Blackfin Processors are supported by:

Analog Devices CROSSCORE® brand of industry leading development tools. The CROSSCORE components include the VisualDSP++® software development environment, EZ-KIT Lite® evaluation systems, EZ-Extender™ daughter boards, and PCI-based or USB-based emulators.

Green Hills® Software award-winning MULTI® Embedded Software Development Environment and associated emulators.

FEATURES and BENEFITS

  • Powerful and flexible cache architecture suitable for soft real-time control tasks and industry-standard operating systems, plus hard real-time signal processing tasks
  • Addition of onboard FLASH memory (512K bytes or 1M byte) for code storage of complex system applications that run on a powerful 400MHz or 500MHz processor
  • Applications-tuned peripherals provide glueless connectivity to general-purpose converters in data acquisition applications
  • Enhanced Dynamic Power Management with on-chip voltage regulation
  • High performance 16-/32-bit embedded processor core
  • 10-stage RISC MCU/DSP pipeline with mixed 16-/32-bit ISA for optimal code density
  • Full SIMD architecture, including instructions for accelerated video and image processing
  • Memory Management Unit (MMU) supporting full memory protection for an isolated and secure environment

Functional Block Diagram

Documentation

Title Content Type File Type
ADSP-BF538/ADSP-BF538F: Blackfin Embedded Processor Data Sheet (Rev D, 08/2010) (pdf, 1299 kB) Data Sheets PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) Application Notes PDF
EE-356: Emulator and Evaluation Hardware Troubleshooting Guide for CCES Users (Rev 1, 09/2012)  (pdf, 175 kB) Application Notes PDF
EE-352: Soldering Considerations for Exposed-Pad Packages (Rev 1, 05/2012)  (pdf, 680 kB) Application Notes PDF
EE-335: Interfacing SD Cards with Blackfin Processors (Rev 1, 02/2010)  (pdf, 2666 kB) Application Notes PDF
EE-347: Formatted Print to a UART Terminal with Blackfin Processors (Rev 3, 06/2012)  (pdf, 112 kB) Application Notes PDF
EE-339: Using External Switching Regulators with Blackfin® Processors (Rev 1, 05/2008)  (pdf, 163 kB) Application Notes PDF
EE-326: Blackfin Processor and SDRAM Technology (Rev 2, 12/2008)  (pdf, 958 kB) Application Notes PDF
EE-271: EE-271: Using Cache Memory on Blackfin Processors (Rev 2, 05/2009)  (pdf, 1634 kB) Application Notes PDF
EE-240: ADSP-BF533 Blackfin Booting Process (Rev 4, 09/2008)  (pdf, 332 kB) Application Notes PDF
EE-340: Connecting SHARC® and Blackfin® Processors over SPI  (pdf, 209 kB) Application Notes PDF
EE-301: Video Templates for Developing Multimedia Applications on Blackfin (Rev 1, 09/2006)  (pdf, 175 kB) Application Notes PDF
EE-312: Building Complex VDK/LwIP Applications Using Blackfin Processors (Rev 2, 09/2008)  (pdf, 162 kB) Application Notes PDF
EE-281: Hardware Design Checklist for the Blackfin Processors (Rev 2, 07/2008)  (pdf, 77 kB) Application Notes PDF
EE-341: Expert Pin Multiplexing Plug-in for Blackfin Processors (Rev 3, 07/2011)  (pdf, 253 kB) Application Notes PDF
EE-334: Using Blackfin® Processor Hibernate State for Low Standby Power  (pdf, 904 kB) Application Notes PDF
EE-321: Connecting Blackfin® Processors to the AD7656 SAR ADC (Rev 1, 03/27/2008)  (pdf, 176 kB) Application Notes PDF
EE-204: Blackfin Processor SCCB Software Interface for Configuring I2C Slave Devices (Rev 2, 03/2007)  (pdf, 355 kB) Application Notes PDF
EE-323: Implementing Dynamically Loaded Software Modules (Rev 1, 05/2007)  (pdf, 0) Application Notes PDF
EE-185: Fast Floating-Point Arithmetic Emulation on Blackfin Processors (Rev 4, 08/2007)  (pdf, 119 kB) Application Notes PDF
EE-298: Estimating Power for ADSP-BF538/BF539 Blackfin Processors (Rev 2, 07/2007)  (pdf, 212 kB) Application Notes PDF
EE-324: System Optimization Techniques for Blackfin Processors (Rev 1, 07/2007)  (pdf, 146 kB) Application Notes PDF
EE-294: Energy-Aware Programming on Blackfin Processors (Rev 1, 06/2007)  (pdf, 102 kB) Application Notes PDF
EE-315: Changing the PHY in the Ethernet Driver for Blackfin Processors (Rev 1, 06/2007)  (pdf, 0 kB) Application Notes PDF
EE-175: Emulator and Evaluation Hardware Troubleshooting Guide for VisualDSP++ Users (Rev 13, 09/2012)  (pdf, 183 kB) Application Notes PDF
EE-311: VisualDSP++® Flash Programmer API for Blackfin Processors (Rev 1, 12/2006)  (pdf, 0 kB) Application Notes PDF
EE-307: Blackfin Processor Troubleshooting Tips Using VisualDSP++ Tools (Rev 1, 12/2006)  (pdf, 223 kB) Application Notes PDF
EE-308: Estimating and Optimizing Booting Time for Blackfin Processors (Rev 1, 12/2006)  (pdf, 403 kB) Application Notes PDF
EE-309: Power Mode Transition Times of Blackfin Processors (Rev 1, 12/2006)  (pdf, 458 kB) Application Notes PDF
EE-306: PGO Linker - A Code Layout Tool for Blackfin Processors (Rev 1, 12/2006)  (pdf, 65 kB) Application Notes PDF
EE-304: Using the Blackfin Processor SPORT to Emulate a SPI Interface (Rev 1, 11/2006)  (pdf, 194 kB) Application Notes PDF
EE-303: Using VisualDSP++ Thread-Safe Libraries with a Third-Party RTOS (Rev 1, 11/2006)  (pdf, 56 kB) Application Notes PDF
EE-302: Interfacing ADSP-BF53x Blackfin Processors to NAND FLASH Memory (Rev 1, 11/2006)  (pdf, 152 kB) Application Notes PDF
EE-68: Analog Devices JTAG Emulation Technical Reference (Rev 10, 04/2008)  (pdf, 293 kB) Application Notes PDF
LabVIEW 1000m Below the Waves: Synchronized Sampling of Autonomous Units Through Sound  (pdf, 2405 kB) White Papers PDF
Device-Based Social Networking  (pdf, 231 kB) White Papers PDF
Online Training: Introducing the $150.00 JTAG Emulator for Blackfin Processors (ADZS-ICE-100B) Tutorials HTML
Online Training Modules Tutorials HTML
Blackfin Processor Workshops and Webcasts Tutorials HTML
ADSP-BF538/ADSP-BF538F Blackfin ® Processor Hardware Reference, Revision 1.2, February 2013  (pdf, 12502 kB) Processor Manuals PDF
Blackfin ® Processor Programming Reference, Revision 2.2, February 2013  (pdf, 20321 kB) Processor Manuals PDF
Getting Started With Blackfin Processors, Revision 6.0, September 2010 Processor Manuals HTML
CrossCore Embedded Studio Loader and Utilities Manual, (Revision 1.2, April 2013)  (pdf, 1323 kB) Software Manuals PDF
CrossCore Embedded Studio Linker and Utilities Manual, (Revision 1.2, April 2013)  (pdf, 3386 kB) Software Manuals PDF
CrossCore Software Licensing Guide, (Revision 1.2, April 2013)  (pdf, 360 kB) Software Manuals PDF
CrossCore Embedded Studio C/C++ Compiler and Library Manual for Blackfin Processors, (Revision 1.2, April 2013)  (pdf, 16385 kB) Software Manuals PDF
CrossCore Embedded Studio Assembler and Preprocessor Manual, (Revision 1.2, April 2013)  (pdf, 1009 kB) Software Manuals PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.4, May 2010)  (pdf, 3197 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 5.4, January 2011)  (pdf, 3852 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.5, January 2011)  (pdf, 2246 kB) Software Manuals PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.3, January 2011)  (pdf, 2484 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.3, January 2011)  (pdf, 785 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.5, January 2011)  (pdf, 2401 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.5, January 2011)  (pdf, 2290 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Users Guide (Revision 3.0, August 2007)  (pdf, 2738 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Quick Installation Reference Card (Revision 3.1, November 2007)  (pdf, 91 kB) | Request a CD Software Manuals PDF
VisualDSP++ 5.0 Getting Started Guide (Revision 3.0, August 2007) | Request a CD Software Manuals HTML
VisualDSP++ 5.0 Product Release Bulletin (Revision 3.0, August 2007)  (pdf, 774 kB) | Request a CD Software Manuals PDF
Blackfin Landscape LCD EZ-Extender Manual, Revision 1.1, July 2012  (pdf, 265 kB) Evaluation Kit Manuals PDF
ADSP-BF538F EZ-KIT Lite Evaluation System Manual, Revision 1.3, July 2012  (pdf, 1606 kB) Evaluation Kit Manuals PDF
Blackfin EZ-Extender Manual, Revision 4.1, July 2012  (pdf, 279 kB) Evaluation Kit Manuals PDF
Blackfin A-V EZ-Extender Manual, Revision 2.1, July 2012  (pdf, 571 kB) Evaluation Kit Manuals PDF
Blackfin FPGA EZ-Extender Manual, Revision 2.1, July 2012  (pdf, 694 kB) Evaluation Kit Manuals PDF
HPUSB, USB, and HPPCI Emulator User’s Guide, Revision 3.2, July 2012  (pdf, 746 kB) Emulator Manuals PDF
ICE-100B Emulator User’s Guide, Revision 1.1, July 2012  (pdf, 348 kB) Emulator Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Licensing Guide (Revision 1.0, August 2007)  (pdf, 562 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.2, March 2009)  (pdf, 1845 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.2, March 2009)  (pdf, 5290 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 4.0, March 2009)  (pdf, 3256 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.2, March 2009)  (pdf, 2137 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 3.2, August 2008)  (pdf, 3107 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.1, August 2008)  (pdf, 2775 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Loader and Utilities Manual (Revision 2.1, October 2008)  (pdf, 2924 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Linker and Utilities Manual (Revision 3.1, August 2008)  (pdf, 3643 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Assembler and Preprocessor Manual (Revision 3.1, August 2008)  (pdf, 959 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Kernel [VDK] User's Guide (Revision 2.0, April 2006)  (pdf, 2354 kB) Legacy Software Manuals PDF
VisualDSP++ 4.0 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 3.0, January 2005)  (pdf) Legacy Software Manuals PDF
VisualDSP++ 4.5 Device Drivers and System Services Manual for Blackfin Processors (Revision 2.1 April 2006)  (pdf, 7866 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Assembler and Preprocessor Manual (Revision 2.0, April 2006)  (pdf, 1363 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 C/C++ Compiler and Library Manual for Blackfin Processors (Revision 4.0, April 2006)  (pdf, 4873 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Device Drivers and System Services Manual for Blackfin Processors (Revision 3.0, August 2007)  (pdf) Legacy Software Manuals PDF
VisualDSP++ 4.5 User's Guide (Revision 2.0, April 2006)  (pdf, 2795 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Quick Installation Reference Card (Revision 2.0, June 2006)  (pdf, 85 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Getting Started Guide (Revision 2.0, April 2006)  (pdf, 1452 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Product Release Bulletin (Revision 2.0, April 2006)  (pdf, 707 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Loader and Utilities Manual (Revision 1.0, April 2006)  (pdf, 1945 kB) Legacy Software Manuals PDF
VisualDSP++ 4.5 Linker and Utilities Manual (Revision 2.0, April 2006)  (pdf, 5776 kB) Legacy Software Manuals PDF
VisualDSP++ 5.0 Kernel (VDK) Users Guide (Revision 3.2, March 2009)  (pdf, 2642 kB) Legacy Software Manuals PDF
ADSP-BF535 EZ-KIT Lite Manual (Rev. 3.1, April 2006)  (pdf, 2471 kB) Legacy Evaluation Kit Manuals PDF
Blackfin Audio EZ-Extender Manual (Revision 2.1, May 2007)  (pdf, 2820 kB) | Request a CD Legacy Evaluation Kit Manuals PDF
ADSP-BF538F EZ-KIT Lite Manual (Rev. 1.1, March 2008)  (pdf) Legacy Evaluation Kit Manuals PDF
Blackfin USB-LAN EZ-Extender Manual (Revision 2.0, April, 2006)  (pdf, 584 kB) Legacy Evaluation Kit Manuals PDF
High Performance DSPs for Portable Applications  (pdf, 897 kB)
By John Donovan
Portable Design, May 2006
Technical Articles PDF
Blackfin Processor Benchmarks Benchmarks HTML
Knowledge Base DSP Knowledge Base HTML
ADSP-BF538/BF538F Blackfin Anomaly List for Revisions 0.3, 0.4, 0.5 (Rev J, 05-23-2011)  (pdf, 228 kB) IC Anomalies PDF
Blackfin Processor Family Product Highlight  (pdf, 2027 kB) Product Highlights PDF
ADSP-BF538F EZ-KIT Lite for Blackfin Processors  (pdf, 138 kB) Product Highlights PDF
ADSP-BF538/ADSP-BF538F Blackfin Processors with Integrated Flash Memory  (pdf, 211 kB) Product Highlights PDF
Blackfin Processor Roadmap Roadmap HTML
Industrial ICs
Industrial ICs Solutions Bulletin, Volume 10, Issue 8
Solutions Bulletins HTML
Glossary of EE Terms Glossary HTML

Design Tools,Models,Drivers & Software

Title Content Type File Type
VisualDSP++ 5.0
Easy-to-use integrated software development and debugging environment (DDE). Efficiently manage projects from start to finish from within a single interface.
VisualDSP++ HTML
CrossCore® Embedded Studio for Analog Devices Processors
CrossCore Embedded Studio is a world-class integrated development environment (IDE) for the Analog Devices Blackfin® and SHARC® processor families. This Eclipse™ based, highly visual IDE enables seamless, intuitive code generation and debug support for both proprietary and open source tools and technologies.
CrossCore Embedded Studio HTML
ADSP-BF538/BF538F Blackfin Processor BSDL File 316-Ball CSP BGA Package (02/2007)  (txt, 30 kB) BSDL Files TXT
ADSP-BF538F8 Blackfin Processor IBIS Datafile CSP BGA Package (06/2006)  (zip) IBIS Models ZIP
ADSP-BF538F4 Blackfin Processor IBIS Datafile CSP BGA Package (06/2006)  (zip) IBIS Models ZIP
ADSP-BF538 Blackfin Processor IBIS Datafile CSP BGA Package (06/2006)  (txt, 245 kB) IBIS Models TXT
Blackfin Code Examples Code Examples HTML
Blackfin Software Modules Software Modules HTML
VisualDSP++ Downloads and Updates Software Tools Upgrades HTML

SampleSample & Buy

Price, packaging, availability

ADSP-BF538F Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADSP-BF538BBCZ-4F8 Status: Production 316 Ball CSPBGA (17mm²) 316 Ind Tray, 90 $21.32 $20.26 Y  Material Info PCN Purchase
ADSP-BF538BBCZ-5F8 Status: Production 316 Ball CSPBGA (17mm²) 316 Ind Tray, 90 $21.75 $20.67 Y  Material Info PCN Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

CrossCore® Embedded Studio for Analog Devices Processors
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD-CCES-NODE-1 Status: Production Single user node locked license for CCES $995.00 Yes -
AD-CCES-NODE-5 Status: Production Five user node locked license for CCES $4,477.50 Yes -
AD-CCES-CORP-10 Status: Production Ten user corporate license for CCES - Yes - Contact ADI
AD-CCES-CORP-20 Status: Production Twenty user corporate license for CCES - Yes - Contact ADI
AD-CCES-CORP-UNL Status: Production Unltd use corporate license for CCES - Yes - Contact ADI
AD-CCES-MNT-N1 Status: Production CCES maintenance 1 user node locked lic - Yes - Contact ADI
USB-Based Emulator and High Performance USB-Based Emulator
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-HPUSB-ICE Status: Production Emulator $4,000.00 Yes -
ADZS-USB-ICE Status: Production Emulator $1,200.00 Yes -
VDSP-BLKFN-PCFLOAT Status: Production Development Software $4,250.00 Yes -
VDSP-BLKFN-PCFLT-5 Status: Production Development Software $14,000.00 Yes -
VDSP-BLKFN-PC-FULL Status: Production Development Software $3,500.00 Yes -
VDSP-BLKFN-PC-TEST Status: Production Development Software - Yes -
VDSP-SHARC-PCFLOAT Status: Production Development Software $4,300.00 Yes -
VDSP-SHARC-PCFLT-5 Status: Production Development Software $14,200.00 Yes -
VDSP-SHARC-PC-FULL Status: Production Development Software $3,550.00 Yes -
VDSP-SHARC-PC-TEST Status: Production Development Software - Yes -
VDSP-TS-PCFLOAT Status: Production Evaluation Board $4,300.00 No -
VDSP-TS-PCFLT-5 Status: Production Evaluation Board $14,200.00 No -
VDSP-TS-PC-FULL Status: Production Evaluation Board $3,550.00 No -
VDSP-TS-PC-TEST Status: Production Evaluation Board - No -
EZ-KIT Lite® for the ADSP-BF538 and ADSP-BF538F Blackfin Processors
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BF538F-EZLITE Status: Production Evaluation Board $450.00 Yes -
ADZS-BFLLCD-EZEXT Status: Production Evaluation Board $135.00 Yes -
ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
ADZS-USB-ICE Status: Production Evaluation Board $1,200.00 Yes -
ADZS-ICE-100B Status: Production Evaluation Board $150.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close