ADSP-BF516:  Low Power Blackfin with Advanced Embedded Connectivity

Product Status:   Recommended for New Designs 

The Blackfin processor family is extended further into the industrial and instrumentation market with the availability of an on chip eMAC, a 3-phase PWM generation unit and a quadrature encoder. The high performance 16/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the dynamic power management (DPM) functionality allow system ...More

ADSP-BF516:  Low Power Blackfin with Advanced Embedded Connectivity

Product Description

The Blackfin processor family is extended further into the industrial and instrumentation market with the availability of an on chip eMAC, a 3-phase PWM generation unit and a quadrature encoder. The high performance 16/32-bit Blackfin embedded processor core, the flexible cache architecture, the enhanced DMA subsystem, and the dynamic power management (DPM) functionality allow system designers a flexible platform to address a wide range of connected applications, including motor control, power line monitoring, biometrics, pro-audio and femto cells.

The embedded eMAC of the BF516 coupled with a 400MHz CPU and a plethora of other peripherals make the BF516 the most attractive choice for demanding network connected systems.

The VoIP challenge to the embedded-system designer is to choose a processing solution that is cost-effective, easy to deploy and scaleable in performance across market spaces. A “sweet spot” embedded-solution approach is to design with a platform that can implement a low channel count basic VoIP solution, yet retain sufficient capacity for value added capabilities and services – such as video, music, imaging and system control. Unlike traditional VoIP embedded solutions that utilize two processor cores to provide VoIP functionality, the ADSP-BF516 provides a convergent solution in a unified core architecture that allows voice and video signal processing concurrent with RISC MCU processing to handle network and user-interface demands. This unique ability to offer full VoIP functionality on a single convergent processor provides for a unified software development environment, faster system debugging and deployment, and lower overall system cost.

The BF516 also brings ultra low power and a removable storage interface covering SDIO, CE-ATA and eMMC for portable devices.

IP protection has become a necessary part of today’s embedded computing applications. The ADSP-BF516 provides a security scheme which balances flexibility and upgradeability with performance through the inclusion of a firmware-based solution including OTP (One Time Programmable) memory to enable users to implement private keys for secure access to program code.

    • Blackfin processor core with up to 400 MHz (800 MMACS) performance
    • 2 dual-channel, full-duplex synchronous serial ports supporting 8 stereo I2S channels
    • 12 peripheral DMA channels supporting one- and two-dimensional data transfers
    • Ethernet 10/100 MII interface
    • Connectivity: SDIO, CE-ATA, eMMC, UART’s, SPORT’s, SPI and TWI
    • Lockbox™ Secure Technology: Hardware-enabled security for code and content protection
    • Memory controller providing glue-less connection to multiple banks of external SDRAM, SRAM, Flash, or ROM
    • 176-p, 0.5 mm pitch, 24 X 24 LQFP is offered in Commercial Temp. (0C to +70C) and Industrial Temp (-40C to +85C)
    • 168-ball BGA package is offered in Commercial Temp. (0C to +70C) and Industrial Temp (-40C to +85C)

Functional Block Diagram for ADSP-BF516



Diagrams


Markets & Applications


Budgetary Price & Packaging   |   Samples   |   Check Inventory & Purchase

ADSP-BF516 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADSP-BF516BBCZ-3 Status: Production 260 Ball BGA (19mm²) 168 Ind Tray, 189 $10.00 $9.50 Y  Material Info PCN Purchase
ADSP-BF516BBCZ-4 Status: Production 260 Ball BGA (19mm²) 168 Ind Tray, 189 $11.21 $10.65 Y  Material Info PCN Purchase
ADSP-BF516BSWZ-3 Status: Production 176 ld LQFP-EP (24X24 w/5.8 ep) 176 Ind Tray, 40 $10.00 $9.50 Y  Material Info PCN Purchase
ADSP-BF516BSWZ-4 Status: Production 176 ld LQFP-EP (24X24 w/5.8 ep) 176 Ind Tray, 40 $11.21 $10.65 Y  Material Info PCN Purchase
ADSP-BF516KBCZ-3 Status: Production 168 ball CSPBGA (12x12x1.6mm) 168 Comm. Tray, 189 $9.39 $8.92 Y  Material Info PCN Purchase
ADSP-BF516KBCZ-4 Status: Production 168 ball CSPBGA (12x12x1.6mm) 168 Comm. Tray, 189 $10.61 $10.08 Y  Material Info PCN Purchase
ADSP-BF516KSWZ-3 Status: Production 176 ld LQFP-EP (24X24 w/5.8 ep) 176 Comm. Tray, 40 $9.39 $8.92 Y  Material Info PCN Purchase
ADSP-BF516KSWZ-4 Status: Production 176 ld LQFP-EP (24X24 w/5.8 ep) 176 Comm. Tray, 40 $10.61 $10.08 Y  Material Info PCN Purchase

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Packing, Qty
Indicates the packing option of the model (Tube, Reel, Tray, etc.) and the standard quantity in that packing option.

Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

View PCN/PDN
This is the list of Product Change Notifications (PCN) and Product Discontinuance Notifications (PDN) published on the web for this model. Click on the link to access PCN/PDN information. Online PCNs are available starting in 2009 and online PDNs are available starting in 2010. To obtain older PCNs or PDNs, contact your ADI Sales Rep. For more information on ADI's PCN/PDN process, please visit our PCN/PDN Information page.

Check Inventory/Purchase/Sample
The Purchase button will be displayed if model is available for purchase online at Analog Devices or one of our authorized distributors. Select the purchase button to display inventory availability and online purchase options.
The Sample button will be displayed if a model is available for web samples. If a model is not available for web samples, look for notes on the product page that indicate how to request samples - or Contact ADI

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADSP-BF518F EZ-Board Evaluation Board for the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin Processors
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BF518F-EZBRD Status: Production Evaluation Board $325.00 Yes -

ADSP-BF518F EZ-KIT Lite Evaluation Kit for the ADSP-BF512/F, BF514/F, BF516/F, BF518/F Blackfin Processors
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BF518F-EZLITE Status: Production Evaluation Board $495.00 Yes -
ADZS-BF518F-EZBRD Status: Production Evaluation Board $325.00 Yes -
ADZS-SADA2-BRD Status: Production Evaluation Board $250.00 Yes -
ADZS-BFLLCD-EZEXT Status: Production Evaluation Board $135.00 Yes -
ADZS-BFBLUET-EZEXT Status: Production Evaluation Board $195.00 Yes -
ADZS-BFSHUSB-EZEXT Status: Production Evaluation Board $100.00 Yes -
ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
ADZS-USB-ICE Status: Production Evaluation Board $1,200.00 Yes -
ADZS-ICE-100B Status: Production Evaluation Board $150.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

content here.
content here.