Add to Signal Chain Designer

AD8500:  Micropower Precision CMOS Operational Amplifier

Product Details

Product Status:Recommended for New Designs

The AD8500 is a low power, precision CMOS op amp featuring a maximum supply current of 1 μA. The AD8500 has a maximum offset voltage of 1 mV and a typical input bias current of 1 pA, and it operates rail-to-rail on both the input and output. The AD8500 can operate from a single-supply voltage of +1.8 V to +5.5 V or a dual-supply voltage of ±0.9 V to ±2.75 V.

With its low power consumption, low input bias current, and rail-to-rail input and output, the AD8500 is ideally suited for a variety of battery-powered portable applications. Potential applications include ECGs, pulse monitors, glucose meters, smoke and fire detectors, vibration monitors, and backup battery sensors.

The ability to swing rail-to-rail at both the input and output helps maximize dynamic range and signal-to-noise ratio in systems that operate at very low voltages. The low offset voltage allows the AD8500 to be used in systems with high gain without having excessively large output offset errors, and it provides high accuracy without the need for system calibration.

The AD8500 is fully specified over the industrial temperature range (−40°C to +85°C) and is operational over the extended industrial temperature range (−40°C to +125°C). It is available in a 5-lead, SC70 surface-mount package.


Applications

  • Portable Equipment
  • Remote Sensors
  • Low Power Filters
  • Threshold Detectors
  • Current Sensing

FEATURES and BENEFITS

  • Supply Current: 1 μA Maximum
  • Offset Voltage: 1 mV Maximum
  • Single-supply or Dual-supply Operation
  • Rail-to-rail Input and Output
  • No Phase Reversal
  • Unity Gain Stable

Pin Configuration Diagram for AD8500

Of Note ...

Technical Articles:

Design Tools,Models,Drivers & Software

Title Content Type File Type
AD8500 SPICE Macro Model SPICE Models HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Product Recommendations & Reference Designs

Engineered. Tested. Ready to Integrate.
Learn More

SampleSample & Buy

Price, packaging, availability

AD8500 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
AD8500AKSZ-R2 Status: Production 5 ld SC70 5 Ind Reel, 250 $1.17 $1.17 Y  Material Info PCN Purchase
AD8500AKSZ-REEL Status: Production 5 ld SC70 5 Ind Reel, 10000 - $0.71 Y  Material Info PCN/PDN Purchase
AD8500AKSZ-REEL7 Status: Production 5 ld SC70 5 Ind Reel, 3000 - $0.71 Y  Material Info PCN Purchase Sample
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-OPAMP-1 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-PRAOPAMP-1KSZ Status: Production Single KS-5 lead SC70 Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-1RJZ Status: Production Single RJ-5 lead SOT23 Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-1RMZ Status: Production Single RM-8 lead MSOP Evaluation Board $20.19 Yes -
EVAL-PRAOPAMP-1RZ Status: Production Single R-8 lead SOIC Evaluation Board $20.19 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices

沪ICP备09046653号
content here.
content here.

Review this Product

Close