Reference Circuits & Solutions

REFERENCE CIRCUITS & SOLUTIONS — ADP2108 : Compact, 600 mA, 3 MHz, Step-Down DC-to-DC Converter

 
Power Reference Designs (2)
  • ADP1829, ADP210x and ADP171x Reference Design  (pdf, 687 kB)
    Seven Output Voltages: 3.6 V, 3.3 V,3.3l V 2.5 V, 1.8 V, 1.25 V, 0.9 V; Output Current: 0.002 A to 3.0 A; Input voltage: 10.8-13.2 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
  • ADP1829, ADP210x, ADP171x Reference Design  (pdf, 447 kB)
    Seven Output Voltages: 5.0 V, 3.6 V, 3.3 V, 2.5 V, 1.8 V, 1.2 V, 0.9 V; Output Current: 0.002 A to 3.0 A; Input voltage: 10.8-13.2 V; Ripple 2% ppk of Output Voltage; Transient step ±5%, 50% max load
Send Feedback X
content here.
content here.

Send Feedback

Close