ADP2108 Evaluation Board

Product Details

This product has individual evaluations boards at specific voltages or with specific features as well as the RedyKit&tm;. The RedyKit simplifies product evaluation by providing two assembled and tested evaluation boards, plus a full set of product (voltage) options for an IC regulator. All the IC options come sorted and stored in the kit with the Analog Devices part number clearly printed on each antistatic zip-top bag.

Simple device measurements such as line and load regulation, dropout, and ground current can be demonstrated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

RedyKit Features

  • Two fully assembled and tested evaluation boards per kit
  • Full set of IC voltage options in each kit
  • 3 samples of each IC voltage option packed in separate antistatic bags
  • Kit allows the user to quickly evaluate all IC voltage options
  • Only need to order one kit per product family

Documentation

SampleBuy

Price, packaging, availability

ADP2108 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADP2108-1.0-EVALZ Status: Production Evaluation Board - Yes -
ADP2108-1.1-EVALZ Status: Production Evaluation Board $60.00 Yes -
ADP2108-1.2-EVALZ Status: Production Evaluation Board $60.00 Yes -
ADP2108-1.3-EVALZ Status: Production Evaluation Board $60.00 Yes -
ADP2108-1.5-EVALZ Status: Production Evaluation Board $60.00 Yes -
ADP2108-1.82-EVALZ Status: Production Evaluation Board $60.00 Yes -
ADP2108-1.8-EVALZ Status: Production Evaluation Board $60.00 Yes -
ADP2108-2.3-EVALZ Status: Production Evaluation Board $60.00 Yes -
ADP2108-2.5-EVALZ Status: Production Evaluation Board $60.00 Yes -
ADP2108-3.0-EVALZ Status: Production Evaluation Board $60.00 Yes -
ADP2108-3.3-EVALZ Status: Production Evaluation Board $60.00 Yes -
ADP2108UJZ-REDYKIT Status: Production Evaluation Board $45.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close