| Title | Content Type | File Type |
|---|---|---|
| ADP1872/ADP1873: Synchronous Current-Mode with Constant On-Time, PWM Buck Controller Data Sheet (Rev B, 07/2012) (pdf, 2049 kB) | Data Sheets | |
|
AN-1075: Synchronous Inverse SEPIC Using the ADP1870/ADP1872 Provides High Efficiency for Noninverting Buck/Boost Applications
(pdf, 167 kB)
Discusses using the ADP1870/ADP1872 as an inverse single-ended primary inductor converter (SEPIC), also known as the Zeta converter, that can operate in either buck or boost mode, decreasing or increasing the input voltage to a desired regulated voltage, with minimal cost, component count, and power loss. |
Application Notes | |
| CN-0190: Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input (pdf, 357 kB) | Circuit Note | |
| UG-057: Evaluating the ADP1872/ADP1873 PWM Buck Controllers (pdf, 1891 kB) | User Guides | |
| Analog Devices Adds Dual Output Synchronous Controller to Power Management Portfolio (04 Jan 2011) | Press Releases | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
|
Download files for ADIsimPower™ Voltage Regulator Design Tool
The individual Excel-based voltage regulator design tools used in ADIsimPower™. |
ADIsim Design/Simulation Tools | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & BuyThe USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.