RESOURCES & TOOLS FOR HOT SWAP & POWER MONITORING

Analog Devices offers a wide range of robust hot swap controllers. ADI integrates industry-leading converter and amplifier cores with Hot Swap controllers to provide unmatched ± 1% power monitoring accuracy. The ADM1175, ADM1176, ADM1177, ADM1178 and ADM1275 add an I2C interface allowing digital voltage and current data to be read from the device and power consumption for the rail to be calculated.

ADI Part Description Software Evaluation Boards
ADM1073 -48 V Full Feature Hot Swap Controller - ADM1073 Evaluation Board
ADM1075 -48 V Hot Swap Controller and Digital Power Monitor with PMBus Interface

Hot-Swap & Power Monitoring Evaluation Software

ADM1075 Evaluation Board
ADM1175 Hot Swap Controller and Digital Power Monitor with Convert Pin

ADM1175-78 & ADM1191-92 Evaluation Software

ADM1175 Evaluation Board
ADM1176 Hot Swap Controller and I2C Power Monitor ADM1176 Evaluation Board
ADM1177 Hot Swap Controller and Digital Power Monitor with Soft Start Pin ADM1177 Evaluation Board
ADM1178 Hot Swap Controller and Digital Power Monitor with ALERTB Output ADM1178 Evaluation Board
ADM1191 Digital Power Monitor with Convert Pin and ALERTB Output ADM1191 Evaluation Board
ADM1192 Digital Power Monitor with Clear Pin and ALERT Output ADM1192 Evaluation Board
ADM1275 Hot Swap Controller and Digital Power Monitor with PMBus Interface

Hot-Swap & Power Monitoring Evaluation Software

ADM1275 Evaluation Board
ADM1276 Hot Swap Controller and Digital Power Monitor with PMBus Interface ADM1076 Evaluation Board

 

ADM1175-78 & ADM1191-92 Evaluation Software

ADM1175-78 & ADM1191-92 Evaluation Software

This version of software supports Windows XP, Windows Vista, and Windows 7 and is recommended for new installations. It requires the ADMxxxx Common Run-time to be installed in order to provide driver support for the all supported I2C interfaces. This includes the USB-SDP-CABLEZ, USB-SMBUS-CABLEZ and USB-5PSMBUS-CABLEZ interfaces.

Notes

  • If there are previous versions of this software (v3.0.1 or earlier), or the AM106x SuperSequencer software (v4.0.6) installed they should be removed prior to installing the common run-time.
  • If you are using a USB-SMBUS-CABLEZ or USB-5PSMBUS-CABLEZ follow the instructions in the "Updating USB-IIC Dongle' document shown below to update the Windows device driver.
  • Software Documentation Description Interface
    Common Run-Time Installer v2.0.0
    (zip, 406 MB)

    Read Me for ADMxxxx Common Run-Time Installer
    (rtf, 11 kB) )

    Updating the USB-I2C Dongle Driver
    (pdf, 97 kB) )

    This run-time installer is shared between the SuperSequencer, ADM1175-92, and the Hot Swap and Power Monitor tools.
    This file only needs to be downloaded and installed once for all tools that share it.

    USB-SMBUS-CABLEZ, USB-5PSMBUS-CABLEZ: USB-to-I2C Interface Dongles
    (pdf, 116 kB)

    ADM117x-ADM119x Configuration Tool v3.2.0
    (zip, 8.4 MB)
    Read Me for the ADM117x-9x Tools
    (rtf, 8 kB)
    A configuration and programming tool for use with these hot swap controllers and power monitors.

     

    Hot-Swap & Power Monitoring Evaluation Software

    Hot-Swap & Power Monitoring Evaluation Software

    Valid for ADM1062-69, ADM1075, ADM1175-92, and ADM1275-6.

    This version of software supports Windows XP, Windows Vista, and Windows 7. It requires the ADMxxxx Common Run-time to be installed in order to provide driver support for the USB-SMBUS-CABLEZ dongle.

    If there are previous versions of the ADM1175-7 & ADM1191-92 software (v3.0.1 or earlier), or the ADM106x SuperSequencer software (v4.0.6 or earlier) installed they should be removed prior to installing the common run-time. New versions of these tools are available that use the ADMxxxx run-time. After installing the run-time follow the instructions in the "Updating USB-IIC Dongle' document shown below to update the USB-SMBUS-CABLEZ Windows device driver.

    Software Documentation Description Interface
    Common Run-Time Installer v2.0.0
    (zip, 406 MB)

    Read Me for ADMxxxx Common Run-Time Installer
    (rtf, 11 kB) )

    Updating the USB-I2C Dongle Driver
    (pdf, 97 kB) )

    This run-time installer is shared between the SuperSequencer, ADM1175-92, and the Hot Swap and Power Monitor tools.
    This file only needs to be downloaded and installed once for all tools that share it.

    USB-SMBUS-CABLEZ, USB-5PSMBUS-CABLEZ: USB-to-I2C Interface Dongles
    (pdf, 116 kB)

    CABLE-SMBUS-3PINZ, CABLE-SMBUS-5PINZ: Parallel Port to I2C Interface Cables Evaluation Board Data Sheet
    (pdf, 123 kB)

    HS-PM_Evaluation_Tool_Installer v1.3.0
    (zip, 5.8 MB)
    Read Me for HS-PM Installer
    (rtf, 65 kB) )
    A configuration and programming tools for use with the ADM1075 and ADM1275/6 hot swap and power monitoring parts.
    ADM1275/ADM1276 Hot Swap Controller Simulaton Model Rev 4
    (zip, 11 KB)
    UG-241: Using the Simulation Model for the ADM1275 and ADM1276
    (pdf, 417 kB)
    Simulation model to help users simulate their designs with ADM1275 or ADM1276 hot swap controls.
    Send Feedback X
    content here.
    content here.

    Send Feedback

    Close