Application Notes (1)
Circuit Note (2)
- CN-0137: Powering the AD9268 Dual Channel, 16-bit, 125 MSPS Analog-to-Digital Converter with the ADP2114 Synchronous Step-Down DC-to-DC Regulator for Increased Efficiency (pdf, 325 kB)
- CN-0190: Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input (pdf, 357 kB)
Technical Articles (2)
-
Powering High Speed Analog-to-Digital Converters with Switching Power Supplies
(pdf, 2478 kB)
This article demonstrates that analog-to-digital converters can be powered directly from switching power supplies with no loss in performance if careful design practice is followed.
(Power Management DesignLine, May 2009) - Understanding How Voltage Regulators Work
Data Sheets (1)
Glossary (1)
Solutions Bulletins (1)