| Title | Content Type | File Type |
|---|---|---|
| ADP2114: Configurable, Dual 2 A/Single 4 A, Synchronous Step-Down DC-to-DC Regulator Data Sheet (Rev B, 12/2012) (pdf, 2524 kB) | Data Sheets | |
| AN-1144: Measuring Output Ripple and Switching Transients in Switching Regulators (pdf, 3427 kB) | Application Notes | |
| CN-0190: Robust, Multivoltage, High Efficiency, 25 W Universal Power Supply Module with 6 V to 14 V Input (pdf, 357 kB) | Circuit Note | |
| CN-0137: Powering the AD9268 Dual Channel, 16-bit, 125 MSPS Analog-to-Digital Converter with the ADP2114 Synchronous Step-Down DC-to-DC Regulator for Increased Efficiency (pdf, 325 kB) | Circuit Note | |
|
ADP2114: Highly Configurable Synchronous Step-Down DC-DC Converter
The ADP2114 is a dual channel step down switching regulator with integrated MOSFETs and is designed to be extremely versatile. The device can be configured as two channels with output current 2A and 2A or with one output supplying 3A and the other 1A or alternatively, the device can be configured as a single, interleaved output supporting 4A total current. |
Videos | HTML |
| Understanding How Voltage Regulators Work | Technical Articles | HTML |
|
Powering High Speed Analog-to-Digital Converters with Switching Power Supplies
(pdf, 2478 kB)
This article demonstrates that analog-to-digital converters can be powered directly from switching power supplies with no loss in performance if careful design practice is followed. (Power Management DesignLine, May 2009) |
Technical Articles | |
| Digital-to-Analog Converter ICs Solutions Bulletin, Volume 10, Issue 1 (pdf, 1809 kB) | Solutions Bulletins | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
| Title | Content Type | File Type |
|---|---|---|
|
Download files for ADIsimPower™ Voltage Regulator Design Tool
The individual Excel-based voltage regulator design tools used in ADIsimPower™. |
ADIsim Design/Simulation Tools | HTML |
|
ADIsimPower™ Voltage Regulator Design Tool
This expert design tool produces custom DC-DC converter designs in about a minute. The user enters 5 inputs and chooses to optimize for efficiency, PCB space, cost, or part count. Output is a complete schematic, BOM, efficiency plot, and performance summary. A PDF summary and a blank PCB is offered for each design to facilitate fast prototyping to verify the design. |
ADIsim Design/Simulation Tools | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.