Add to Signal Chain Designer

ADIS16080:  ±80°/sec Yaw Rate Gyro with SPI Interface

Product Details

The ADIS16080 is a gyroscope that uses the Analog Devices, Inc. surface-micromachining process to make a functionally complete angular rate sensor with an integrated serial peripheral interface (SPI).

The digital data available at the SPI port is proportional to the angular rate about the axis that is normal to the top surface of the package (see Figure 20). A single external resistor can be used to increase the measurement range. An external capacitor can be used to lower the bandwidth.

Access to an internal temperature sensor measurement is provided, through the SPI, for compensation techniques. Two pins are available for the user to input analog signals for digitization. An additional output pin provides a precision voltage reference. Two digital self-test inputs electromechanically excite the sensor to test the operation of the sensor and the signal-conditioning circuits.

The ADIS16080 is available in an 8.2 mm × 8.2 mm × 5.2 mm, 16-terminal, peripheral land grid array (LGA) package.


Applications
  • Platform stabilization
  • Image stabilization
  • Guidance and control
  • Inertial measurement units
  • Robotics
  • FEATURES and BENEFITS

    • Complete angular rate gyroscope
    • Z-axis (yaw rate) response
    • SPI digital output interface
    • High vibration rejection over wide frequency
    • 2000 g-powered shock survivability
    • Externally controlled self-test
    • Internal temperature sensor output
    • Dual auxiliary 12-bit ADC inputs
    • Absolute rate output for precision applications
    • 5 V single-supply operation
    • 8.2 mm x 8.2 mm x 5.2 mm package
    • RoHS Compliant

    Functional Block Diagram for ADIS16080

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    ADIS16080 IIO Yaw Rate Gyroscope Linux Driver (Wiki Site) Device Drivers HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    SampleSample & Buy

    Price, packaging, availability

    ADIS16080 Model Options
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    ADIS16080 Evaluation Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADIS16080/PCBZ Status: Production Evaluation Board $99.00 E -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close