ADIS16080/PCB Evaluation Board (Preliminary, Rev. PrC)
(pdf, 108 kB)
±80°/sec Digital Gyroscope with SPI Interface Evaluation Board. The ADIS16080/PCB offers a simple hook-up with existing processor platforms, using standard ribbon cable systems. 2mm mounting holes provide for physical attachment to the system’s body frame. The ADIS16080/PCB also plugs into both iSensor® PC evaluation systems: ADISUSB and ADISEVAL, which are purchased separately, if necessary.
Supporting Boards
MEMS Evaluation Boards
This page provides selection guidelines for the various evaluation tools available for Analog Devices Inertial MEMS products.