Add to Signal Chain Designer

PM156S:  Aerospace Monolithic JFET Input Operational Amplifier

Product Details

The PM156 provides low input current, high slew rate, and direct interchangeability with LF156 type. This operational amplifier uses a new process which allows fabrication of matched JFET transistors and standard bipolar transistors on the same chip. High accuracy make the PM156 useful in new designs and as replacements for modular and hybrid types. Unlike many designs, nulling the input offset voltage does not degrade common-mode rejection ratio or input offset voltage drift. Low input voltage noise and current noise plus a low 1/f noise corner frequency allow these amplifiers to be used in a variety of low noise, wide-bandwidth applications.

Dynamic specifications for the PM156 include a typical slew rate of 12V/µs, a 2.5MHz gain bandwidth product, and settling time to within ±0.01% of final value in 4.0µs.

FEATURES and BENEFITS

  • Low Input Bias and Offset Currents
  • Low Input Offset Voltage: 1.0mV typical
  • Low Input Offset Voltage Drift: 3.0µV/°C typical
  • Low Input Noise Current
  • High Common-Mode Rejection Ratio: 100dB
  • Low Supply Current

PM156S Pin Configuration Diagram

PM156S Pin Configuration Diagram
PM156S Pin Configuration Diagram

Contact Aerospace Marketing

Please contact Aerospace Marketing for availability: Aero@analog.com

Documentation

Title Content Type File Type
PM156S: Military Data Sheets (Rev D, 10/2011) (pdf) Data Sheets PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Aerospace Information PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Aerospace Information PDF
Aerospace Products Package Brochure  (pdf, 391 kB)
This brochure gives reference to the various packages offered by the Aerospace Product Line which are in compliance with MIL-STD-1835.
Aerospace Information PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Aerospace Information PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
PM156S Generic Radiation Report  (pdf, 56 kB) Generic Radiation Reports PDF
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

PM156S Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962R9863602VGA Status: Production ROUND HEADER/METAL CAN 8 Mil Tube, 18 - - N  Material Info PCN Contact ADI
5962R9863602VPA Status: Production CERDIP GLASS SEAL 8 Mil Tube, 48 - - N  Material Info PCN Contact ADI
JM38510/11402BPA Status: Production CERDIP GLASS SEAL 8 Mil Tube, 48 $29.68 $25.23 N  Material Info PCN Purchase
JM38510/11402SGA Status: Production ROUND HEADER/METAL CAN 8 Mil Tube, 18 - - N  Material Info PCN Contact ADI
JM38510/11402SPA Status: Production CERDIP GLASS SEAL 8 Mil Tube, 48 - - N  Material Info PCN Contact ADI
JM38510/11405BGA Status: Production ROUND HEADER/METAL CAN 8 Mil Tube, 100 $56.75 $47.20 N  Material Info PCN Purchase
JM38510/11405BPA Status: Production CERDIP GLASS SEAL 8 Mil Tube, 48 $78.13 $65.10 N  Material Info PCN Purchase
JM38510/11405SGA Status: Production ROUND HEADER/METAL CAN 8 Mil Tube, 18 - - N  Material Info PCN Contact ADI
JM38510/11405SPA Status: Production CERDIP GLASS SEAL 8 Mil Tube, 48 - - N  Material Info PCN Contact ADI
PM156-000C Status: Production CHIPS OR DIE 0 Mil Tray, 221 - - Y  Material Info Notify Me Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close