Add to Signal Chain Designer

OP470S:  Aerospace Very Low-Noise Quad Op Amp

Product Details

The OP470 is a high-performance monolithic quad operational amplifier with exceptionally low voltage noise offering comparable performance to ADI's industry standard OP27.

The OP470 features an input offset voltage below 0.4mV, excellent for a quad op amp, guaranteed over the full military temperature range. Open-loop gain of the OP470 is over 1,000,000 into a 10k Ohm load insuring excellent gain accuracy and linearity, even in high-gain applications. Input bias is under 25nA which reduces errors due to signal source reisitance. The OP470's CMR of over 110dB and PSRR of less than 1.8µV/V significantly reduce errors due to ground noise and power supply fluctuations. Power consumption of the quad OP470 is half that of four OP27s, a significant advantage for power conscious applications. The OP470 is unity-gain stable with a gain-bandwidth product of 6MHz and a slew rate of 2V/µs typical.

The OP470 offers excellent amplifier matching which is important for applications such as multiple gain blocks, low-noise instrumentation amplifiers, quad buffers, and low-noise active filters.

The OP470 conforms to the industry standard 14-pin DIP pinout. It is pin compatible with the OP11 and LM 148 quad op amps and can be used to upgrade systems using these devices.

FEATURES and BENEFITS

  • Very Low-Noise
  • Excellent Input Offset Voltage, 0.4 mV Max
  • Low Offset Voltage Drift
  • Very High Gain, 1000 V/mV Min
  • Outstanding CMR, 110 dB Min
  • Slew Rate, 2 V/µs Typ
  • Gain-Bandwidth Product, 6 MHz Typ

OP470S Pin Configuration Diagram

OP470S Pin Configuration Diagram
OP470S Pin Configuration Diagram

Contact Aerospace Marketing

Please contact Aerospace Marketing for availability: Aero@analog.com

Documentation

Title Content Type File Type
OP470S: Military Data Sheet (Rev B, 09/2007) (pdf, 241 kB) Data Sheets PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Aerospace Information PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Aerospace Information PDF
Aerospace Products Package Brochure  (pdf, 391 kB)
This brochure gives reference to the various packages offered by the Aerospace Product Line which are in compliance with MIL-STD-1835.
Aerospace Information PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Aerospace Information PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
OP470S Low Dose Rate Generic Report  (pdf, 180 kB) Generic Radiation Reports PDF
OP470S Generic Radiation Report  (pdf, 72 kB) Generic Radiation Reports PDF
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

OP470S Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-8856501V2A Status: Production LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 - - N  Material Info PCN Contact ADI
5962-8856501VCA Status: Production CERDIP GLASS SEAL 14 Mil Tube, 25 - - N  Material Info PCN Contact ADI
5962L8856503VCA Status: Production CERDIP GLASS SEAL 14 Mil Tube - - N  Material Info PCN Contact ADI
5962R8856501V2A Status: Production LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 - - N  Material Info PCN Contact ADI
5962R8856501VCA Status: Production CERDIP GLASS SEAL 14 Mil Tube, 25 - - N  Material Info PCN Contact ADI
5962R8856501VKA Status: Production CER. FLATPACK WITH LEADS 24 Mil Tube, 19 - - N  Material Info PCN Contact ADI
OP470-000C Status: Production CHIPS OR DIE 0 Mil Tray, 1 - - Y  Material Info Notify Me Contact ADI
OP4700903TC Status: Production LCC:CER LEADLESS CHIP CARR 28 Mil Tube, 1 - - N  Material Info PCN Contact ADI
OP470R000C Status: Production CHIPS OR DIE 0 Mil Tray, 96 - - Y  Material Info Notify Me Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close