Add to Signal Chain Designer

OP467S:  Aerospace Quad High-Speed Precision Op Amp

Product Details

The OP467 is a quad, high speed, precision operational amplifier. It offers the performance of a high speed op amp combined with the advantages of a precision op amp in a single package. The OP467 is an ideal choice for applications where, traditionally, more than one op amp was used to achieve this level of speed and precision.

The internal compensation of the OP467 ensures stable unity-gain operation, and it can drive large capacitive loads without oscillation. With a gain bandwidth product of 28 MHz typ driving a 30 pF load, output slew rate is 170 V/μs, and settling time to 0.01% in less than 200 ns, the OP467 provides excellent dynamic accuracy in high speed data acquisition systems. The channel-to-channel separation is typically 60 dB at 10 MHz.

The low offset and drift plus high speed and low noise make the OP467 usable in applications such as high speed detectors and instrumentation.

FEATURES and BENEFITS

  • High Slew Rate: 170 V/μs
  • Wide Bandwidth: 28 MHz typical
  • Fast Settling Time
  • Low Offset Voltage
  • Unity-Gain Stable
  • Low Voltage Operation: ±5 V to ±15 V
  • Low Supply Current: <10 mA
  • Drives Capacitive Loads

OP467S Pin Configuration Diagram

OP467S Pin Configuration Diagram
OP467S Pin Configuration Diagram

Contact Aerospace Marketing

Please contact Aerospace Marketing for availability: Aero@analog.com

Documentation

Title Content Type File Type
OP467S: Military Data Sheet (Rev G, 04/2010) (pdf) Data Sheets PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
Recommended Reading PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
Aerospace Information PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
Aerospace Information PDF
Aerospace Products Package Brochure  (pdf, 391 kB)
This brochure gives reference to the various packages offered by the Aerospace Product Line which are in compliance with MIL-STD-1835.
Aerospace Information PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
Aerospace Information PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
Aerospace Information PDF
RAQs index Rarely Asked Questions HTML
OP467S Generic Radiation Report  (pdf, 83 kB) Generic Radiation Reports PDF
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

OP467S Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
5962-9325801V2A Status: Production LCC:CER LEADLESS CHIP CARR 20 Mil Tube, 54 - - N  Material Info PCN Contact ADI
5962-9325801VCA Status: Production CERDIP GLASS SEAL 14 Mil Tube, 25 - - N  Material Info PCN Contact ADI
5962R9325801VCA Status: Production CERDIP GLASS SEAL 14 Mil Tube, 25 - - N  Material Info PCN Contact ADI
5962R9325801VDA Status: Production CERPAK(HERM CER SRF MOUNT) 14 Mil Tray, 19 - - N  Material Info PCN Contact ADI
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Review this Product X
content here.
content here.

Review this Product

Close