See also similar products:
The AD5570 is a True Accuracy, 16-Bit ±12 V/±15 V, Serial Input Voltage Output D/A Converter in 16-lead SSOP
The AD5760 is a Ultra Stable 16-Bit ±0.5 LSB INL, Voltage Output DAC in 24-lead LFCSP
The AD5780 is a System ready 18-Bit ±1 LSB INL, Voltage Output DAC in 24-lead LFCSP
| Title | Content Type | File Type |
|---|---|---|
| AD660: Monolithic 16-Bit Serial/Byte DACPORT Data Sheet (Rev B, 06/2008) (pdf, 426 kB) | Data Sheets | |
| AD660: Military Data Sheet (Rev A, 01/2002) (pdf) | Data Sheets | |
|
ADI Warns Against Misuse of COTS Integrated Circuits
(pdf, 13 kB)
(Revised 1/03) Invites Customer Participation in Creative Mil/Aero System Solutions |
Recommended Reading | |
|
Space Qualified Parts List
(pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace. |
Aerospace Information | |
| Digital to Analog Converters ICs Solutions Bulletin (pdf) | Solutions Bulletins | |
| RAQs index | Rarely Asked Questions | HTML |
| Glossary of EE Terms | Glossary | HTML |
Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
Sample & Buy| Model | Package | Pins | Temp. Range |
Packing, Qty |
Price*(100-499) | Price*1000 pcs | RoHS | View PCN/ PDN | Check Inventory/ Purchase/Sample |
|---|
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.