Add to Signal Chain Designer

ADCMP370:  General Purpose Comparator w/an Open - Drain Output

Product Details

The ADCMP370/ADCMP371 are general purpose comparators with input offset voltages of 6mV (max). High performance over the -40°C to +85°C temperature range make them suitable for use in automotive and other thermally harsh applications, while low power consumption and space efficient SC70 packaging make them ideal for battery powered portable equipment.

The ADCMP371 has a push-pull output stage, while the ADCMP370 has an open-drain output, which can be pulled as high as 22V through an external resistor.

Applications
  • Voltage Detectors
  • Battery Management Systems
  • A/D Converters
  • Low Voltage Applications
  • Battery Powered Electronics
  • Portable Equipment
  • FEATURES and BENEFITS

    • 2.25 V to 5.5 V Operating Voltage Range
    • Low Power Consumption (4 µA)
    • Output Stages: Open-Drain with High Voltage (22 V) Tolerance
    • 50 nA Input Bias Current
    • 150 nA Input Offset Current
    • 9 mV Input Offset Voltage
    • Rail-to-rail Common-Mode Input Range
    • Specified Over -40°C to +85°C Temperature Range
    • 5-Lead SC70 Package

    Functional Block Diagram for ADCMP370

    Evaluation Kits & Symbols & Footprints

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    Product Recommendations & Reference Designs

    Engineered. Tested. Ready to Integrate.
    Learn More

    SampleSample & Buy

    Price, packaging, availability

    ADCMP370 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADCMP370AKS-REEL7 Status: Production 5 ld SC70 5 Ind Reel, 3000 - $0.33 N  Material Info PCN Purchase
    ADCMP370AKSZ-REEL Status: Production 5 ld SC70 5 Ind Reel, 10000 - $0.28 Y  Material Info PCN Purchase
    ADCMP370AKSZ-REEL7 Status: Production 5 ld SC70 5 Ind Reel, 3000 - $0.28 Y  Material Info PCN Purchase Sample
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Review this Product X
    content here.
    content here.

    Review this Product

    Close