Add to Signal Chain Designer

ADXRS453:  High Performance, Digital Output Gyroscope

Product Details

Product Status:Recommended for New Designs

The ADXRS453 is an angular rate sensor (gyroscope) intended for industrial, instrumentation, and stabilization applications in high vibration environments. An advanced, differential, quad sensor design rejects the influence of linear acceleration, enabling the ADXRS453 to offer high accuracy rate sensing in harsh envi-ronments where shock and vibration are present.

The ADXRS453 uses an internal, continuous self-test architec-ture. The integrity of the electromechanical system is checked by applying a high frequency electrostatic force to the sense structure to generate a rate signal that can be differentiated from the base-band rate data and internally analyzed.

The ADXRS453 is capable of sensing an angular rate of up to ±300°/sec. Angular rate data is presented as a 16-bit word that is part of a 32-bit SPI message.

The ADXRS453 is available in a 16-lead plastic cavity SOIC (SOIC_CAV) and an SMT-compatible vertical mount package (LCC_V), and is capable of operating across a wide voltage range (3.3 V to 5 V).

Applications

  • Rotation sensing in high vibration environments
  • Rotation sensing for industrial and instrumentation applications
  • High performance platform stabilization

FEATURES and BENEFITS

  • Complete rate gyroscope on a single chip
  • ±300°/sec angular rate sensing
  • Ultrahigh vibration rejection: 0.01°/sec/g
  • Excellent 16°/hour null bias stability
  • Internal temperature compensation
  • 2000 g powered shock survivability
  • SPI Digital output with 16-bit data word
  • Low noise and low power
  • 3.3 V to 5 V operation
  • -40°C to + 105°C operation
  • Ultra small, light, and RoHS compliant
  • Two package options:
    -- Low cost SOIC_CAV package for yaw rate (z-axis) response
    -- Innovative ceramic vertical mount package (LCC_V), which can be oriented for pitch, roll, or yaw response

Functional Block Diagram for ADXRS453

Similar Products

  • ADXRS450: similar size and operation to the ADXRS453, without temperature calibration.

Design Tools,Models,Drivers & Software

Title Content Type File Type
ADXRS453 Pmod Xilinx FPGA Reference Design FPGA HDL HTML
ADXRS453 - No-OS Driver for Renesas Microcontroller Platforms Device Drivers HTML
ADXRS453 - No-OS Driver for Microchip Microcontroller Platforms Device Drivers HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADXRS453 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADXRS453BEYZ Status: Production 14 LD LCC_V (9x9x4mm) 14 Comm. Tube, 32 $71.87 $62.29 E  Material Info Notify Me Purchase
ADXRS453BEYZ-RL Status: Production 14 LD LCC_V (9x9x4mm) 14 Ind Reel, 500 - $62.29 E  Material Info Notify Me Purchase
ADXRS453BRGZ Status: Production 16 ld SOIC_CAV 16 Comm. Tube, 47 $55.66 $48.24 E  Material Info Notify Me Purchase
ADXRS453BRGZ-RL Status: Production 16 ld SOIC_CAV 16 Comm. Reel, 500 $55.66 $48.24 E  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADXRS453Z Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADXRS453Z Status: Production Breakout Board $70.00 Yes -
EVAL-ADXRS453Z-V Status: Production VMP Package $70.00 Yes -
Real Time Eval System for Digital Output Sensor
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADXL343Z-M Status: Production Mother Board $249.00 Yes -
EVAL-ADXL343Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXL344Z-M Status: Production Mother Board $249.00 Yes -
EVAL-ADXL344Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXL312Z-M Status: Production Mother Board $249.00 Yes -
EVAL-ADXL312Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXL345Z-M Status: Production Mother Board $249.00 Yes -
EVAL-ADXL345Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXL346Z-M Status: Production Mother Board $249.00 Yes -
EVAL-ADXL346Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXRS450Z-M Status: Production Mother Board $249.00 Yes -
EVAL-ADXRS450Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXRS453Z-M Status: Production Mother Board $249.00 Yes -
EVAL-ADXRS453Z-S Status: Production Satellite Board $149.00 Yes -
EVAL-ADXRS800Z-M Status: Production Evaluation Board $249.00 Yes -
EVAL-ADXRS800Z-S Status: Production Evaluation Board - Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close