Add to Signal Chain Designer

ADXL203:  Precision ±1.7 g, ±5 g, ±18 g Dual-Axis iMEMS® Accelerometer

Product Details

The ADXL103/ADXL203 are high precision, low power, complete single- and dual-axis accelerometers with signal conditioned voltage outputs, all on a single, monolithic IC. The ADXL103/ADXL203 measure acceleration with a full-scale range of ±1.7 g, ±5 g, ±18 g. The ADXL103/ADXL203 can measure both dynamic acceleration (for example, vibration) and static acceleration (for example, gravity).

A typical noise floor as low as 110 µg/√Hz, allows signals below 1 mg (0.06° of inclination) to be resolved in tilt sensing applications using narrow bandwidths (<60 Hz).

The user selects the bandwidth of the accelerometer using Capacitor CX and Capacitor CY at the XOUT and YOUT pins. Bandwidths of 0.5 Hz to 2.5 kHz may be selected to suit the application.

The ADXL103 and ADXL203 are available in 5 mm × 5 mm × 2 mm, 8-pad hermetic LCC packages.

Applications
  • Vehicle dynamic control (VDC)/electronic stability program (ESP) systems
  • Electronic chassis control
  • Electronic braking
  • Platform stabilization/leveling
  • Navigation
  • Alarms and motion detectors
  • High accuracy, 2-axis tilt sensing
  • FEATURES and BENEFITS

    • High performance, single-axis accelerometer on a single IC chip
    • 5 mm × 5 mm × 2 mm LCC package
    • 1 mg resolution at 60 Hz
    • Low power: 700 µA at VS = 5 V (typical)
    • High zero g bias stability
    • High sensitivity accuracy
    • –40°C to +125°C temperature range
    • X and Y axes aligned to within 0.1° (typical)
    • BW adjustment with a single capacitor
    • Single-supply operation
    • 3500 g shock survival
    • RoHS-compliant

    Functional Block Diagram for ADXL203

    Similar Products

    • ADXL103: Single-axis version of the ADXL203
    • ADXL213: PWM-output version of the ADXL203.

    Of Note ...

    New! Tighter specifications on sensitivity, cross-axis sensitivity, and non-linearity.
    Transitioning from the ADXL202 to the ADXL213/ADXL203

    Documentation

    Title Content Type File Type
    ADXL103/ADXL203: Precision ±1.7 g Single-/Dual-Axis i MEMS® Accelerometer Data Sheet (Rev D, 09/2011) (pdf, 336 kB) Data Sheets PDF
    AN-1057: Using an Accelerometer for Inclination Sensing  (pdf, 168 kB) Application Notes PDF
    AN-0989: Transitioning from ADXL202 to ADXL213 or ADXL203  (pdf, 76 kB) Application Notes PDF
    AN-688: Phase and Frequency Response of iMEMS® Accelerometers and Gyros  (pdf, 135 kB) Application Notes PDF
    CN-0189: Tilt Measurement Using a Dual Axis Accelerometer  (pdf, 285 kB) Circuit Note PDF
    Transitioning from ADXL202 to ADXL213/ADXL203  (pdf, 62 kB) Recommended Reading PDF
    Accelerometers--Fantasy & Reality
    (Analog Dialogue, May 2009)
    Technical Articles HTML
    Accelerometer Specifications - Quick Definitions Technical Documentation HTML
    Basic MEMS Terminology  (pdf, 40 kB) Overview PDF
    RAQs index Rarely Asked Questions HTML
    What are the shock ratings or limits for the MEMS devices? FAQs/RAQs HTML
    What is an inertial sensor? FAQs/RAQs HTML
    What is an accelerometer and a gyroscope, and how do they differ? FAQs/RAQs HTML
    Where would you use an accelerometer? FAQs/RAQs HTML
    Where would you use a gyroscope? FAQs/RAQs HTML
    What are the major error sources for inertial sensors? FAQs/RAQs HTML
    What is the limit of resolution of an inertial sensor? FAQs/RAQs HTML
    I need finer resolution. What do I do? FAQs/RAQs HTML
    MEMS Accelerometer Applications, what's Fantasy and what's Reality? FAQs/RAQs HTML
    Glossary of EE Terms Glossary HTML

    Design Tools,Models,Drivers & Software

    Title Content Type File Type
    ADXL203 Simulink Model Simulink Models HTML
    CN-0189 FMC-SDP Interposer & Evaluation Board / Xilinx KC705 Reference Design FPGA HDL HTML

    Evaluation Kits & Symbols & Footprints

    Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

    Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    Product Recommendations & Reference Designs

    Engineered. Tested. Ready to Integrate.
    Learn More

    SampleSample & Buy

    Price, packaging, availability

    ADXL203 Model Options
    Model Package Pins Temp.
    Range
    Packing,
    Qty
    Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    AD22037Z Status: Production 8 ld LCC 8 Ind Tube, 95 $10.86 $9.87 E  Material Info Notify Me Purchase
    AD22037Z-RL Status: Production 8 ld LCC 8 Ind Reel, 3000 - $9.87 E  Material Info Notify Me Purchase
    AD22037Z-RL7 Status: Production 8 ld LCC 8 Ind Reel, 250 $10.86 $9.87 E  Material Info Notify Me Purchase
    AD22293Z Status: Production LCC:CER LEADLESS CHIP CARR 8 Ind Tube, 95 $10.86 $9.87 E  Material Info Notify Me Purchase
    AD22293Z-RL Status: Production LCC:CER LEADLESS CHIP CARR 8 Ind Reel, 3000 - $9.87 E  Material Info Notify Me Purchase
    AD22293Z-RL7 Status: Production LCC:CER LEADLESS CHIP CARR 8 Ind Reel, 250 $10.86 $9.87 E  Material Info Notify Me Purchase
    ADW22037Z Status: Production 8 ld LCC 8 Ind Tube, 95 - - E  Material Info PCN Contact ADI
    ADW22037Z-RL Status: Production 8 ld LCC 8 Ind Reel, 3000 - - E  Material Info Notify Me Contact ADI
    ADW22037Z-RL7 Status: Production 8 ld LCC 8 Ind Reel, 250 - - E  Material Info Notify Me Contact ADI
    ADW22293ZA Status: Production LCC:CER LEADLESS CHIP CARR 8 Ind Reel, 3000 - - E  Material Info Notify Me Contact ADI
    ADXL203CE Status: Production 8 ld LCC 8 Ind Tube, 95 $10.86 $9.87 E  Material Info PCN Purchase
    ADXL203CE-REEL Status: Production 8 ld LCC 8 Ind Reel, 3000 $10.84 $9.87 E  Material Info PCN Purchase
    Price Table Help

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    ADXL203 Breakout Board
    Model Description Price RoHS View PCN/ PDN Check Inventory/
    Purchase/Sample
    ADXL203EB Status: Production Evaluation Board $30.31 Yes -

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

    Check Inventory & Purchase

    View Sales and Distribution Offices
    Review this Product X
    content here.
    content here.

    Review this Product

    Close