Add to Signal Chain Designer

ADUM4400:  5 kV RMS Quad-Channel Digital Isolators

Product Details

The ADuM440x are 4-channel digital isolators based on the Analog Devices, Inc., iCoupler® technology. Combining high speed CMOS and monolithic air core transformer technology, these isolation components provide outstanding performance characteristics that are superior to the alternatives, such as optocoupler devices and other integrated couplers.

The ADuM440x isolators provide four independent isolation channels in a variety of channel configurations and data rates (see the Ordering Guide). All models operate with the supply voltage on either side ranging from 2.7 V to 5.5 V, providing compatibility with lower voltage systems as well as enabling a voltage translation functionality across the isolation barrier. The ADuM440x isolators have a patented refresh feature that ensures dc correctness in the absence of input logic transitions and during power-up/power-down conditions.

This family of isolators, like many Analog Devices isolators, offers very low power consumption, consuming one-tenth to one-sixth the power of comparable isolators at comparable data rates up to 10 Mbps. All models of the ADuM440x provide low pulse width distortion (<2 ns for C grade). In addition, every model has an input glitch filter to protect against extraneous noise disturbances.

The ADuM440x contain circuit and layout enhancements to help achieve system-level IEC 61000-4-x compliance (ESD/burst/surge). The precise capability in these tests for the ADuM440x are strongly determined by the design and layout of the user’s board or module. For more information, see the AN-793 Application Note, ESD/Latch-Up Considerations with iCoupler Isolation Products.

FEATURES and BENEFITS

  • For AEC-Q100 Automotive Qualified Devices Specifications Please View ADuM440xW Datasheet.
  • Enhanced system-level ESD performance per IEC 61000-4-x
  • Safety and regulatory approvals
  • Low power operation
  • Bidirectional communication
  • 3 V/5 V level translation
  • High temperature operation: 105°C
  • High data rate: dc to 90 Mbps (NRZ)
  • Precise timing characteristics
  • High common-mode transient immunity: >25 kV/μs
  • Output enable function
  • 16-lead SOIC wide body package (RoHS-compliant)
  • See data sheet for additional features

ADuM4400 Functional Block Diagram

For additional ADI Healthcare Products and related information, please visit www.analog.com/healthcare.

Technical Articles:

Documentation

Title Content Type File Type
ADuM4400/ADuM4401/ADuM4402: 5 kV RMS Quad-Channel Digital Isolators Data Sheet (Rev C, 02/2012) (pdf, 450 kB) Data Sheets PDF
ADuM4400W/ADuM4401W/ADuM4402W: 5 kV RMS Quad-Channel Digital Isolators Data Sheet (Rev 0, 11/2012) (pdf, 551 kB) Data Sheets PDF
Solving Isolation Challenges in Power Conversion Applications
This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
Webcasts WEBCAST
UG-042: Evaluating 16-Lead SOIC and 16-Lead QSOP Digital Isolators User Guide  (pdf, 504 kB) User Guides PDF
Digital Isolation Offers Compact, Low-Cost Solutions to Challenging Design Problems
(Analog Dialogue, Vol. 40, December 2006)
Analog Dialogue HTML
Creepage Requirements for Medical Applications  (pdf, 588 kB) Technical Articles PDF
Micro-Transformers Provide Signal and Power Isolation for Hybrid Electric Vehicles  (pdf, 234 kB)
By Baoxing Chen, Sr. Staff Engineer, Analog Devices, Inc.
Technical Articles PDF
Medical Devices Demand Stringent Isolation Techniques
(EDN, 9/28/2006)
Technical Articles HTML
Isolated Analog I/O Designs Benefit from New Family of iCoupler Devices  (pdf, 93 kB) Technical Articles PDF
Integrated Transformer-Coupled Isolation, by Ronn Kliger, (pdf, 544,768 bytes)
Copyright (c) 2003 IEEE. Reprinted from (IEEE Instrumentation & Measurement Magazine Volume: 6, Issue: 1, March 2003). This material is posted here with permission of the IEEE. Such permission of the IEEE does not in any way imply IEEE endorsement of any of Analog Devices's products or services Internal or personal use of this material is permitted.
Technical Articles HTML
Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary  (pdf, 291 kB)
By Flow Zhao, Design Engineer
Technical Articles PDF
NAppkin Note: Lowering the Power of the ADuM524x  (pdf, 223 kB)
By Mark Cantrell, Senior Applications Engineer
Technical Articles PDF
Isolation in Medical Applications  (pdf)
by Rich Ghiorse and Steve Ranta, Analog Devices, Inc. (Power Electronics-Europe, 7/2005)
Technical Articles PDF
Isolation with Waferscale Transformers  (pdf, 3623 kB)
By R. Kliger, B. Chen and J. Wynne, Analog Devices, Inc. (Reprinted with permission of Power Electronics Europe, Issue 6, 2003)
Technical Articles PDF
High Speed Digital Isolators Using Microscale On-Chip Transformers  (pdf, 2717 kB)
By Baoxing Chen, John Wynne, and Ronn Kliger
Technical Articles PDF
iCoupler® Products with isoPower™ Technology: Signal and Power Transfer Across Isolation Barrier Using Microtransformers  (pdf, 1306 kB)
By Baoxing Chen
Technical Articles PDF
Digital Isolation Offers Compact, Low-Cost Solutions to Challenging Design Problems
(Analog Dialogue, Vol. 40, December 2006)
Technical Articles HTML
Digital Isolator Product Selection and Resource Guide  (pdf, 640 kB) Product Selection Guide PDF
Automotive Grade Digital Isolators - ADuM120xW/ADuM130xW/ADuM140xW (2008)  (pdf, 1153 kB) Product Selection Guide PDF
EE Times Names ACE Finalists
(EE Times, 1/15/2007)
Product Reviews HTML
ADuM1300/01/1400/01/02: Multi-Channel Digital Isolators for High-Voltage Industrial Applications  (htm)
... New iCoupler devices reduce per-channel costs and offer superior alternative to optocoupler solutions. (analogZONE, powerZONE Products for the week of May 26, 2003)
Product Reviews HTM
iCoupler Isolation Provides Size, Cost, and Thermal Improvements Relative to Optocouplers  (pdf, 67 kB) Overview PDF
Agilent/NVE GMR Isolators−Performance Comparison to Analog Devices iCoupler  (pdf, 378 kB) Overview PDF
ADuM2400/ADuM2401/ADuM2402 Quad-Channel Digital Isolators  (pdf, 184 kB)
The ADuM240x family of quad-channel isolators provides 5kV isolation and eliminates the need for multiple optocouplers and their accompanying external discrete components.
Overview PDF
ADuM130x/ADuM140x Triple/Quad Digital Isolators  (pdf, 126 kB)
The ADuM130x/ADuM140x family of triple-/quad-channel isolators eliminates the need for multiple optocouplers and their accompanying external discrete components.
Overview PDF
ADuM125x/ADuM225x Dual-Channel, Hot-Swappable, I2C® Bidirectional Digital Isolators with up to 5 kV Isolation  (pdf, 1493 kB)
The ADuM125x/ADuM225x are dual-channel bi-directional I2C digital isolators that are hot-swappable and capable of data rates up to 1MHz.
Overview PDF
Leading Inside Advertorials: Data and Power Isolation in One Package Provides Total Isolation Solution  (pdf, 77 kB) Overview PDF
2008 Medical Solution Profile  (pdf, 126 kB)
High Performance ICs for Medical Imaging, Patient Monitoring, and Instrumentation
Overview PDF
See what 40 years of data acquisition expertise can do for your instrumentation designs. Overview HTML
iCoupler Digital Isolators Qualified for Automotive Applications Overview HTML
isoPower® - Isolated dc-to-dc Power in the smallest Package Overview HTML
ICs for Programmable Logic Control and Distributed Control Systems  (pdf, 976 kB)
Analog Devices leadership in industrial IC technology, with the development of the iCMOS™ and iPolar™ processes, has uniquely defined high voltage and low voltage integration to deliver smaller, higher performance, and more cost effective ICs for industrial systems.
Overview PDF
How do I learn about new iCoupler products? FAQs/RAQs HTML
Are iCoupler products Pb-free? FAQs/RAQs HTML
Can I replace an optocoupler with an iCoupler product in an existing design? FAQs/RAQs HTML
What are some of the distinguishing features of the iCoupler products? FAQs/RAQs HTML
What communications protocols are supported by iCoupler products? FAQs/RAQs HTML
What are the different types of iCoupler products? FAQs/RAQs HTML
Do iCoupler products have VDE certification for reinforced insulation? FAQs/RAQs HTML
With which regulatory standards do iCoupler products comply? FAQs/RAQs HTML
How much isolation can iCoupler products provide? FAQs/RAQs HTML
What are the benefits of iCoupler technology? FAQs/RAQs HTML
What is iCoupler technology? FAQs/RAQs HTML
What types of technologies have been used to provide isolation? FAQs/RAQs HTML
What are optocouplers? What is optical isolation? FAQs/RAQs HTML
What is capacitive isolation? FAQs/RAQs HTML
What regulatory standards address isolation products? FAQs/RAQs HTML
What is isolation? Why is it needed? FAQs/RAQs HTML
What are common applications that use isolation? FAQs/RAQs HTML
How is isolation specified? FAQs/RAQs HTML
What is isolation rating? FAQs/RAQs HTML
What is the relationship between working voltage and isolation rating? FAQs/RAQs HTML
What is the difference between basic and double (or reinforced) insulation levels? FAQs/RAQs HTML
What are transient immunity and common-mode rejection? FAQs/RAQs HTML
What other parameters are important when considering an isolation device? FAQs/RAQs HTML
RAQs index Rarely Asked Questions HTML
Glossary of EE Terms Glossary HTML

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADUM4400 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADUM4400ARIZ Status: Production SOIC INCREASED CREEPAGE 16 Ind Tube, 37 $3.61 $2.78 Y  Material Info PCN Purchase Sample
ADUM4400ARIZ-RL Status: Production SOIC INCREASED CREEPAGE 16 Ind Reel, 1000 - $2.78 Y  Material Info PCN Purchase
ADUM4400ARWZ Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $3.61 $2.78 Y  Material Info PCN Purchase Sample
ADUM4400ARWZ-RL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $2.78 Y  Material Info PCN Purchase
ADUM4400BRIZ Status: Production SOIC INCREASED CREEPAGE 16 Ind Tube, 37 $4.03 $3.10 Y  Material Info PCN Purchase Sample
ADUM4400BRIZ-RL Status: Production SOIC INCREASED CREEPAGE 16 Ind Reel, 1000 - $3.10 Y  Material Info PCN Purchase
ADUM4400BRWZ Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $4.03 $3.10 Y  Material Info PCN Purchase Sample
ADUM4400BRWZ-RL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $3.10 Y  Material Info PCN Purchase
ADUM4400CRIZ Status: Production SOIC INCREASED CREEPAGE 16 Ind Tube, 37 $4.23 $3.25 Y  Material Info PCN Purchase Sample
ADUM4400CRIZ-RL Status: Production SOIC INCREASED CREEPAGE 16 Ind Reel, 1000 - $3.25 Y  Material Info PCN Purchase
ADUM4400CRWZ Status: Production 16 ld SOIC - Wide 16 Ind Tube, 47 $4.23 $3.25 Y  Material Info PCN Purchase Sample
ADUM4400CRWZ-RL Status: Production 16 ld SOIC - Wide 16 Ind Reel, 1000 - $3.25 Y  Material Info PCN Purchase
ADUM4400WARWZ Status: Production SOIC 300 MIL 16 Auto Tube, 47 - - Y  Material Info Notify Me Purchase Sample
ADUM4400WARWZ-RL Status: Production SOIC 300 MIL 16 Auto Reel, 1000 - - Y  Material Info Notify Me Purchase
ADUM4400WBRWZ Status: Production SOIC 300 MIL 16 Auto Tube, 47 - - Y  Material Info Notify Me Purchase Sample
ADUM4400WBRWZ-RL Status: Production SOIC 300 MIL 16 Auto Reel, 1000 - - Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

EVAL-ADUMQS
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
EVAL-ADUMQSEBZ Status: Production Evaluation Board $25.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close