ADA4895-1 Evaluation Board

Product Details

The ADA4895-xxx-EBZ evaluation board aids in the testing of the ADA4895-1 single high speed low noise low power amplifier. The ADA4895-xxx-EBZ is a bare board, that is there are no components soldered to the board. This enables users to customize the circuit and quickly prototype, which minimizes risk and reduces time to market.

Refer to UG-101, UG-127,and AN-0991 for additional information.


SampleBuy

Price, packaging, availability

ADA4895-1 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4895-1AR-EBZ Status: Production 8-Lead Evaluation Board $18.25 Yes -
ADA4895-1ARJ-EBZ Status: Contact ADI 6-Lead SOT23 Evaluation Board $18.25 Yes -
ADA4895-1ARJZ-R7 Status: Production 6-Lead SOT23 - Yes -
ADA4895-1ARZ Status: Production 8-Lead SOIC $3.02 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close