Add to Signal Chain Designer

ADA4895-1:  Low Power, 1 nV/√Hz, G ≥ 10 Stable, Rail-to-Rail Output Amplifier

Product Details

Product Status:Recommended for New Designs

The ADA4895-1 is a single, high speed voltage feedback amplifier that is gain ≥ 10 stable with low input noise, rail-to-rail output, and quiescent current of 3 mA per amplifier. With a 1/f noise of 2 nV/√Hz at 10 Hz and a spurious-free dynamic range of −72 dBc at 2 MHz, the ADA4895-1 is an ideal solution in a variety of applications, including ultrasound, low noise preamplifiers, and drivers of high performance ADCs. The Analog Devices, Inc., proprietary next generation SiGe bipolar process and innovative architecture enable this high performance amplifier.

The ADA4895-1 has a large signal bandwidth of 146 MHz at a gain of +10 with a slew rate of 943 V/μs, and settles to 0.1% in 22 ns. The wide supply voltage range (3 V to 10 V) of the ADA4895-2 makes this amplifier an ideal candidate for systems that require high dynamic range, high gain, precision, and high speed.

The ADA4895-1 is available in a 8-Lead SOIC package and 6-Lead SOT package and operates over the extended industrial temperature range of −40°C to +125°C.

APPLICATIONS
  • Low noise preamplifier
  • Ultrasound amplifiers
  • PLL loop filters
  • High performance ADC drivers
  • DAC buffers

FEATURES and BENEFITS

  • Low wideband noise
    1 nV/√Hz
    1.6 pA/√Hz
  • Low 1/f noise: 2 nV/√Hz at 10 Hz
  • Low distortion (SFDR): −96 dBc
    at 100 kHz, VOUT = 2 V p-p
  • Low power: 3 mA per amplifier
  • Low input offset voltage:
    350 μV maximum
  • High speed
    236 MHz, −3 dB bandwidth
    (G = +10)
    943 V/μs slew rate
    22 ns settling time to 0.1%
  • Rail-to-rail output
  • Wide supply range: 3 V to 10 V
  • Disable feature

Functional Block Diagram for ADA4895-1

Evaluation Kits & Symbols & Footprints

Evaluation Boards & KitsView the Evaluation Boards and Kits page for documentation and purchasing

Symbols and Footprints— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

SampleSample & Buy

Price, packaging, availability

ADA4895-1 Model Options
Model Package Pins Temp.
Range
Packing,
Qty
Price*(100-499) Price*1000 pcs RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4895-1ARJZ-R2 Status: Production 6 ld SOT-23 6 Reel, 250 - - Y  Material Info Notify Me Purchase
ADA4895-1ARJZ-R7 Status: Production 6 ld SOT-23 6 Reel, 3000 - $1.89 Y  Material Info Notify Me Purchase Sample
ADA4895-1ARJZ-RL Status: Production 6 ld SOT-23 6 Reel - $1.89 Y  Material Info Notify Me Purchase
ADA4895-1ARZ Status: Production 8 ld SOIC 8 Tube, 98 $2.27 $1.89 Y  Material Info Notify Me Purchase Sample
ADA4895-1ARZ-R7 Status: Production 8 ld SOIC 8 Reel, 1000 - $1.89 Y  Material Info Notify Me Purchase
ADA4895-1ARZ-RL Status: Production 8 ld SOIC 8 Reel, 2500 - $1.89 Y  Material Info Notify Me Purchase
Price Table Help

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

ADA4895-1 Evaluation Board
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADA4895-1AR-EBZ Status: Production 8-Lead Evaluation Board $18.25 Yes -
ADA4895-1ARJ-EBZ Status: Production 6-Lead SOT23 Evaluation Board $18.25 Yes -
ADA4895-1ARJZ-R7 Status: Production 6-Lead SOT23 - Yes -
ADA4895-1ARZ Status: Production 8-Lead SOIC $3.02 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Review this Product X
content here.
content here.

Review this Product

Close